Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • 30% more wear material than general purpose tips • 10-15% more usable life • 25% less cross-sectional area • Self-sharpening during wear
Applications: • Moderate-to-high impact areas • Densely compacted material, including clay • Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock • Tough trenching situations
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • 30% more wear material than general purpose tips • 10-15% more usable life • 25% less cross-sectional area • Self-sharpening during wear
Applications: • Moderate-to-high impact areas • Densely compacted material, including clay • Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock • Tough trenching situations
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • 30% more wear material than general purpose tips • 10-15% more usable life • 25% less cross-sectional area • Self-sharpening during wear
Applications: • Moderate-to-high impact areas • Densely compacted material, including clay • Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock • Tough trenching situations
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 171-1709
Units of Measure
USMetric
Tip Size: J700
Tip Length (mm): 455
Wear or Durability: Standard
Overall Length (in): 17.913
Size: J700
Rear Width (mm): 216.8
Front Width (in): 7.598
Front Width (mm): 193
Shape: Penetration Plus
Rear Width (in): 8.535
Series: J Series
Rear Height (mm): 214
Overall Length (mm): 455
Rear Height (in): 8.425
View More
Compatible Models for part number 171-1709
BUCKET
BUCKET
FRONT SHOVEL
5090B 385C
EXCAVATOR
390D 390D L 390F L 395 374 3101 365B L 385C FS 385C L 385B 374F L 385C 374D L 365B
View More
Related parts
113-9608: Grooved Pin
Contact Dealer
107-2001: Bucket Tip
Contact Dealer
135-9700: Bucket Tip
Contact Dealer
136-8700: Bucket Tip
Contact Dealer
113-9609: Tip Pin Retainer
Contact Dealer
113-4708: Grooved Pin
Contact Dealer
113-4709: Tip Pin Retainer
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.