NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)174-1811: 1400 mm (55 in), 159 L (5.6 ft3), Pin On
Home
AttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)
174-1811: 1400 mm (55 in), 159 L (5.6 ft3), Pin On
174-1811: 1400 mm (55 in), 159 L (5.6 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Brand: Cat

Product Images
174-1811: 1400 mm (55 in), 159 L (5.6 ft3), Pin On
174-1811: 1400 mm (55 in), 159 L (5.6 ft3), Pin On
174-1811: 1400 mm (55 in), 159 L (5.6 ft3), Pin On
174-1811: 1400 mm (55 in), 159 L (5.6 ft3), Pin On
174-1811: 1400 mm (55 in), 159 L (5.6 ft3), Pin On
174-1811: 1400 mm (55 in), 159 L (5.6 ft3), Pin On
174-1811: 1400 mm (55 in), 159 L (5.6 ft3), Pin On
174-1811: 1400 mm (55 in), 159 L (5.6 ft3), Pin On
174-1811: 1400 mm (55 in), 159 L (5.6 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert