NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps175-6253: 200.24Cc Displacement Gear Pump
Home
HydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps
175-6253: 200.24Cc Displacement Gear Pump
175-6253: 200.24Cc Displacement Gear Pump

Gear Pump

Brand: Cat

Product Images
175-6253: 200.24Cc Displacement Gear Pump
175-6253: 200.24Cc Displacement Gear Pump
175-6253: 200.24Cc Displacement Gear Pump
175-6253: 200.24Cc Displacement Gear Pump
175-6253: 200.24Cc Displacement Gear Pump

Gear Pump

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
10R-7967
10R-7967 : Cat® Reman Gear Pump
Contact Dealer
Description
Description

Description:
Hydraulic pumps generate fluid flow within hydraulic systems.

Attributes:
Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

Recommended Application:
Hydraulic pumps are designed for specific machine requirements.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Hydraulic pumps generate fluid flow within hydraulic systems.

Attributes:
Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

Recommended Application:
Hydraulic pumps are designed for specific machine requirements.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 241.3
Height (mm): 190.5
Length (in): 24.5
Material: Carbon Steel
Length (mm): 622.3
Height (in): 7.5
Units of MeasureUSMetric
Width (mm): 241.3
Height (mm): 190.5
Length (in): 24.5
View More
Compatible Models
Compatible Models
Truck
789C789D
Off Highway Truck
789D
View More
Truck
789C789D
Warranty Information
Return Policy
Parts diagram for 175-6253
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
175-6253175-6253
5F-39995F-3999
3J-19073J-1907
View All Parts
Frequently bought together
175-6253
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5F-3999
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-0527
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-0524
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 175-6253
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 175-6253

Description:
Hydraulic pumps generate fluid flow within hydraulic systems.

Attributes:
Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

Recommended Application:
Hydraulic pumps are designed for specific machine requirements.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 175-6253

Units of Measure

USMetric
Width (mm): 241.3
Height (mm): 190.5
Length (in): 24.5
Material: Carbon Steel
Length (mm): 622.3
Height (in): 7.5
View More
Compatible Models for part number 175-6253

TRUCK

789C 789D

OFF HIGHWAY TRUCK

789D

View More
Compare Alternate Parts
175-6253
This part:
175-6253: 200.24Cc Displacement Gear Pump
Length (in)

24.5

Height (in)

7.5

Description

Gear Pump

10R-7967
This part:
10R-7967: Cat® Reman Gear Pump
Length (in)

24.5

Height (in)

7.5

Description

Cat Reman Gear Pump (Basic) (241-241-R)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert