NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine ComponentsAir Compressors & ComponentsAir Compressors175-6779: Air Compressor Gp
Home
EngineEngine ComponentsAir Compressors & ComponentsAir Compressors
175-6779: Air Compressor Gp
175-6779: Air Compressor Gp

Air Compressor

Brand: Cat

Product Images
175-6779: Air Compressor Gp
175-6779: Air Compressor Gp

Air Compressor

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
0R-9900
0R-9900 : Cat® Reman Air Compressor
Contact Dealer
Description
Description

Description:
• Air compressors provide air supply to different parts of the engine where needed

Attributes:
• Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
• Air compressors provide air supply to different parts of the engine where needed

Attributes:
• Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Width (mm): 469.9
Height (mm): 182.9
Length (mm): 482.6
Width (mm): 469.9
Height (mm): 182.9
Length (mm): 482.6
View More
Compatible Models
Compatible Models
Truck Engine
C-18C-15C-16C16C18
Industrial Engine
C-1534563406EC-16
View More
Truck Engine
C-18C-15C-16C16C18
Warranty Information
Return Policy
Parts diagram for 175-6779
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
175-6779175-6779
6V-66096V-6609
1R-07161R-0716
View All Parts
Frequently bought together
175-6779
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
144-6142
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-6609
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
178-8095
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7567
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1R-0716
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 175-6779
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 175-6779

Description:
• Air compressors provide air supply to different parts of the engine where needed

Attributes:
• Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 175-6779
Width (mm): 469.9
Height (mm): 182.9
Length (mm): 482.6
View More
Compatible Models for part number 175-6779

TRUCK ENGINE

C-18 C-15 C-16 C16 C18

INDUSTRIAL ENGINE

C-15 3456 3406E C-16

View More
Compare Alternate Parts
175-6779
This part:
175-6779: Air Compressor Gp
Description

Air Compressor

0R-9900
This part:
0R-9900: Cat® Reman Air Compressor
Description

Cat Reman Air Compressor (C15/C16)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert