NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainWheels176-0118: 12mm Thick Rim Driver Key
Home
DrivetrainWheels
176-0118: 12mm Thick Rim Driver Key
176-0118: 12mm Thick Rim Driver Key

Cat® Rim Driver Key is a specialized tool used to securely attach and tighten rim components, ensuring safe and reliable wheel assembly

Brand: Cat

Product Images
176-0118: 12mm Thick Rim Driver Key
176-0118: 12mm Thick Rim Driver Key
176-0118: 12mm Thick Rim Driver Key
176-0118: 12mm Thick Rim Driver Key
176-0118: 12mm Thick Rim Driver Key

Cat® Rim Driver Key is a specialized tool used to securely attach and tighten rim components, ensuring safe and reliable wheel assembly

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Replacement driver used with multi-piece wheels on Cat machines.

Attributes:
• Material: Steel
• Prevents circumferential movement of wheel components

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Replacement driver used with multi-piece wheels on Cat machines.

Attributes:
• Material: Steel
• Prevents circumferential movement of wheel components

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Length (mm): 89 (Ref)
Width (mm): 42.7
Height (mm): 12
Length (in): 3.503 (Ref)
Width (in): 1.681
Height (in): 0.472
Material: Carbon Steel
Units of MeasureUSMetric
Material Description: Steel
Length (mm): 89 (Ref)
Width (mm): 42.7
View More
Compatible Models
Compatible Models
Asphalt Paver
AP-500EAP500FAP-1000FBG500E
Integrated Toolcarrier
IT38HIT38GIT24FIT28GIT38FIT28FIT38G II
Motor Grader
14M
Wheel Loader
938938G II924GZ928H938G928G938F924F928HZ938H924H938K924G938M926930G924K926M930H930K924HZ924930M930
Compact Wheel Loader
918M920K930938920926
View More
Asphalt Paver
AP-500EAP500FAP-1000FBG500E
Warranty Information
Return Policy
Parts diagram for 176-0118
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 176-0118
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 176-0118

Description:
Replacement driver used with multi-piece wheels on Cat machines.

Attributes:
• Material: Steel
• Prevents circumferential movement of wheel components

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 176-0118

Units of Measure

USMetric
Material Description: Steel
Length (mm): 89 (Ref)
Width (mm): 42.7
Height (mm): 12
Length (in): 3.503 (Ref)
Width (in): 1.681
Height (in): 0.472
Material: Carbon Steel
View More
Compatible Models for part number 176-0118

ASPHALT PAVER

AP-500E AP500F AP-1000F BG500E

INTEGRATED TOOLCARRIER

IT38H IT38G IT24F IT28G IT38F IT28F IT38G II

MOTOR GRADER

14M

WHEEL LOADER

938 938G II 924GZ 928H 938G 928G 938F 924F 928HZ 938H 924H 938K 924G 938M 926 930G 924K 926M 930H 930K 924HZ 924 930M 930

COMPACT WHEEL LOADER

918M 920K 930 938 920 926

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert