NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsMechanical Cab Operator ControlsSteering Wheels176-9166: Adjustable Steering Column
Home
CabsMechanical Cab Operator ControlsSteering Wheels
176-9166: Adjustable Steering Column
176-9166: Adjustable Steering Column

Cat® Adjustable Steering Column With Tilt Lever

Brand: Cat

Product Images
176-9166: Adjustable Steering Column
176-9166: Adjustable Steering Column
176-9166: Adjustable Steering Column
176-9166: Adjustable Steering Column
176-9166: Adjustable Steering Column

Cat® Adjustable Steering Column With Tilt Lever

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

An Adjustable Steering Column allows users to adjust the position and angle of the steering wheel according to their preference for optimal comfort and control. It consists of various components that enable the adjustment mechanism. The tilt mechanism enables the adjustment of the steering wheel's angle relative to the driver's seating position.

Attributes:
• Enables fine-tuning for optimal comfort and control
• Provided with higher resale value due to the added convenience and comfort it provides

Applications:
An Adjustable Steering Column allows the steering wheel to be tilted up or down when the lever is engaged.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

An Adjustable Steering Column allows users to adjust the position and angle of the steering wheel according to their preference for optimal comfort and control. It consists of various components that enable the adjustment mechanism. The tilt mechanism enables the adjustment of the steering wheel's angle relative to the driver's seating position.

Attributes:
• Enables fine-tuning for optimal comfort and control
• Provided with higher resale value due to the added convenience and comfort it provides

Applications:
An Adjustable Steering Column allows the steering wheel to be tilted up or down when the lever is engaged.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 7.2
Overall Height (mm): 184
Overall Length (mm): 831.1
Overall Width (mm): 116
Overall Length (in): 32.7
Weight (lb): 0.11
Overall Width (in): 4.6
Material: Carbon Steel
Units of MeasureUSMetric
Overall Height (in): 7.2
Overall Height (mm): 184
Overall Length (mm): 831.1
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT38GIT28G
Vibratory Compactor
CP-64CP-663ECS-56CP-44CS-433ECS-663ECP-433ECS-683ECS-423ECS-54CS-76CS-74CP-54CP-563ECP-76CS-583ECP-563DCP-56CP-573ECS-563DCS-563ECS-573DCP-533ECS-573ECS-583DCS-533ECS-44CP-74CS-64
Wheel Loader
938G928G924G
Compact Wheel Loader
910G
View More
Integrated Toolcarrier
IT38GIT28G
Warranty Information
Return Policy
Parts diagram for 176-9166
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert