NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements177-4143: Bearing - Cone(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
177-4143: Bearing - Cone(Debris Resistant)
177-4143: Bearing - Cone(Debris Resistant)

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
177-4143: Bearing - Cone(Debris Resistant)
177-4143: Bearing - Cone(Debris Resistant)
177-4143: Bearing - Cone(Debris Resistant)
177-4143: Bearing - Cone(Debris Resistant)
177-4143: Bearing - Cone(Debris Resistant)

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Inside Diameter: 317.500 mm (12.500 in)
• Width: 85.725 mm (3.375 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Inside Diameter: 317.500 mm (12.500 in)
• Width: 85.725 mm (3.375 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 12.500
Inside Diameter (mm): 317.500
Width (in): 3.375
Width (mm): 82.725
Material: Alloy Steel
Units of MeasureUSMetric
Inside Diameter (in): 12.500
Inside Diameter (mm): 317.500
Width (in): 3.375
View More
Compatible Models
Compatible Models
Truck
793B793C
Tractor
784B
View More
Truck
793B793C
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 177-4143

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Inside Diameter: 317.500 mm (12.500 in)
• Width: 85.725 mm (3.375 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 177-4143

Units of Measure

USMetric
Inside Diameter (in): 12.500
Inside Diameter (mm): 317.500
Width (in): 3.375
Width (mm): 82.725
Material: Alloy Steel
View More
Compatible Models for part number 177-4143

TRUCK

793B 793C

TRACTOR

784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert