NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsWheel Fenders179-1454: Right Hand Fender
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsWheel Fenders
179-1454: Right Hand Fender
179-1454: Right Hand Fender

Cat® Right Hand Fender Used In Frame And Body

Brand: Cat

Product Images
179-1454: Right Hand Fender
179-1454: Right Hand Fender
179-1454: Right Hand Fender
179-1454: Right Hand Fender
179-1454: Right Hand Fender

Cat® Right Hand Fender Used In Frame And Body

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Right-Hand Fender is an integral component used to provide protection, support, and aesthetic appeal to the machine. The Right-hand fender is specifically designed to fit and complement the body structure of the equipment. It is typically engineered with a contoured shape and precise dimensions to ensure proper alignment and integration with the machine.
 
Attributes:
• The Fender is constructed using high-quality materials to withstand rugged operating conditions and provide durability
• Typically constructed as a robust and durable structure that can withstand impacts, vibrations

Applications:
The Right-Hand Fender is used to protect the operator and critical components from hazards such as flying debris, rocks, branches, or other objects that may be present in the working environment.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Right-Hand Fender is an integral component used to provide protection, support, and aesthetic appeal to the machine. The Right-hand fender is specifically designed to fit and complement the body structure of the equipment. It is typically engineered with a contoured shape and precise dimensions to ensure proper alignment and integration with the machine.
 
Attributes:
• The Fender is constructed using high-quality materials to withstand rugged operating conditions and provide durability
• Typically constructed as a robust and durable structure that can withstand impacts, vibrations

Applications:
The Right-Hand Fender is used to protect the operator and critical components from hazards such as flying debris, rocks, branches, or other objects that may be present in the working environment.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Length (mm): 1322.6
Standard Color: Cat Yellow
Material: Rubber,Alloy Steel,Structural Steel,Carbon Steel
Weight (lb): 4.74
Units of MeasureUSMetric
Material Description: Steel
Length (mm): 1322.6
Standard Color: Cat Yellow
View More
Compatible Models
Compatible Models
Wheel Dozer
824G II824H824G
Wheel Loader
980K980K HLG980G II980H980G
View More
Wheel Dozer
824G II824H824G
Warranty Information
Return Policy
Parts diagram for 179-1454
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert