Cat® Rotor Wedge in the rotor of Paving Equipment ensures precise alignment, load distribution, and stability for consistent material distribution and extended equipment lifespan
Brand: Cat
Product Images
183-4368: 45mm Thick Rotor Wedge
Cat® Rotor Wedge in the rotor of Paving Equipment ensures precise alignment, load distribution, and stability for consistent material distribution and extended equipment lifespan
The Rotor Wedge is a specialized component that is used to support the base assembly and flight assemblies within the rotor assembly. The wedge is strategically positioned between the base assembly and the flight assemblies. Its main function is to provide stability and maintain the desired spacing and alignment between these components. By providing support and distributing the load evenly, the wedge helps prevent excessive stress on any single component, thus enhancing the overall durability and longevity of the rotor assembly. The wedge contributes to dampening vibrations that could potentially propagate through the rotor assembly. This vibration-dampening effect enhances the overall operational stability of the equipment, minimizing unnecessary jolts and oscillations that could impact the quality of the paving job.
Attributes: • Ensures precise positioning and spacing between the components • Distributes forces evenly to prevent component stress and extend equipment lifespan • Provides support that minimizes vibrations and maintains operational stability • Reduces maintenance needs by minimizing stress-related wear and breakdowns
Application: The Rotor Wedge in the rotor of Paving Equipment provides precise alignment, even load distribution, and stability to ensure consistent material distribution and extend equipment longevity during the paving process.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Rotor Wedge is a specialized component that is used to support the base assembly and flight assemblies within the rotor assembly. The wedge is strategically positioned between the base assembly and the flight assemblies. Its main function is to provide stability and maintain the desired spacing and alignment between these components. By providing support and distributing the load evenly, the wedge helps prevent excessive stress on any single component, thus enhancing the overall durability and longevity of the rotor assembly. The wedge contributes to dampening vibrations that could potentially propagate through the rotor assembly. This vibration-dampening effect enhances the overall operational stability of the equipment, minimizing unnecessary jolts and oscillations that could impact the quality of the paving job.
Attributes: • Ensures precise positioning and spacing between the components • Distributes forces evenly to prevent component stress and extend equipment lifespan • Provides support that minimizes vibrations and maintains operational stability • Reduces maintenance needs by minimizing stress-related wear and breakdowns
Application: The Rotor Wedge in the rotor of Paving Equipment provides precise alignment, even load distribution, and stability to ensure consistent material distribution and extend equipment longevity during the paving process.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 3.937
Material: Structural Steel
Thickness (in): 1.969
Size: C110
Thickness (mm): 50
Length (mm): 100
Units of MeasureUSMetric
Length (in): 3.937
Material: Structural Steel
Thickness (in): 1.969
View More
Compatible Models
Compatible Models
Road Reclaimer
RM500RM500BRM400RM-350B
Rotary Mixer
RM500B
Reclaimer Mixer
RM500BRM-300RM-500RM-350BRM400
View More
Road Reclaimer
RM500RM500BRM400RM-350B
Warranty Information
Return Policy
Parts diagram for 183-4368
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 183-4368
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 183-4368
The Rotor Wedge is a specialized component that is used to support the base assembly and flight assemblies within the rotor assembly. The wedge is strategically positioned between the base assembly and the flight assemblies. Its main function is to provide stability and maintain the desired spacing and alignment between these components. By providing support and distributing the load evenly, the wedge helps prevent excessive stress on any single component, thus enhancing the overall durability and longevity of the rotor assembly. The wedge contributes to dampening vibrations that could potentially propagate through the rotor assembly. This vibration-dampening effect enhances the overall operational stability of the equipment, minimizing unnecessary jolts and oscillations that could impact the quality of the paving job.
Attributes: • Ensures precise positioning and spacing between the components • Distributes forces evenly to prevent component stress and extend equipment lifespan • Provides support that minimizes vibrations and maintains operational stability • Reduces maintenance needs by minimizing stress-related wear and breakdowns
Application: The Rotor Wedge in the rotor of Paving Equipment provides precise alignment, even load distribution, and stability to ensure consistent material distribution and extend equipment longevity during the paving process.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 183-4368
Units of Measure
USMetric
Length (in): 3.937
Material: Structural Steel
Thickness (in): 1.969
Size: C110
Thickness (mm): 50
Length (mm): 100
View More
Compatible Models for part number 183-4368
ROAD RECLAIMER
RM500 RM500B RM400 RM-350B
ROTARY MIXER
RM500B
RECLAIMER MIXER
RM500B RM-300 RM-500 RM-350B RM400
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.