NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageRolling ComponentsTrack Roller Groups184-6305: Single Flange Track Roller
Home
UndercarriageRolling ComponentsTrack Roller Groups
184-6305: Single Flange Track Roller
184-6305: Single Flange Track Roller

Cat® Track Roller Group SINGLE FLANGE, Standard Application, 287mm Tread Diameter, 488.16mm Mounting Width, Carrier Roller Compatible

Brand: Cat

Product Images
184-6305: Single Flange Track Roller
184-6305: Single Flange Track Roller
184-6305: Single Flange Track Roller
184-6305: Single Flange Track Roller
184-6305: Single Flange Track Roller

Cat® Track Roller Group SINGLE FLANGE, Standard Application, 287mm Tread Diameter, 488.16mm Mounting Width, Carrier Roller Compatible

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Track rollers support and guide the machine on the track.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Track rollers support and guide the machine on the track.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Flange Type: SINGLE FLANGE
Tread Diameter (in): 11.3
Track Pitch (mm): 317.5
Tread Diameter (mm): 287
Application: Standard Application
Flange Diameter (mm): 321
Bolt Size (in): 5/8
Track Pitch (in): 12.5
Flange Diameter (in): 12.64
Bolt Size (mm): 5/8
Units of MeasureUSMetric
Flange Type: SINGLE FLANGE
Tread Diameter (in): 11.3
Track Pitch (mm): 317.5
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11RD11TD11
View More
Track-Type Tractor
D11RD11TD11
Warranty Information
Return Policy
Parts diagram for 184-6305
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 184-6305
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 184-6305

Description:

  • Track rollers support and guide the machine on the track.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 184-6305

Units of Measure

USMetric
Flange Type: SINGLE FLANGE
Tread Diameter (in): 11.3
Track Pitch (mm): 317.5
Tread Diameter (mm): 287
Application: Standard Application
Flange Diameter (mm): 321
Bolt Size (in): 5/8
Track Pitch (in): 12.5
Flange Diameter (in): 12.64
Bolt Size (mm): 5/8
View More
Compatible Models for part number 184-6305

TRACK-TYPE TRACTOR

D11R D11T D11

View More
Related parts
598-4551
598-4551: Single Flange Track Roller
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert