NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTires & RimsMounting Discs185-9937: Wheel Assembly
Home
DrivetrainTires & RimsMounting Discs
185-9937: Wheel Assembly
185-9937: Wheel Assembly

Cat® Wheel Assembly (546x248)

Brand: Cat

Product Images
185-9937: Wheel Assembly
185-9937: Wheel Assembly
185-9937: Wheel Assembly
185-9937: Wheel Assembly
185-9937: Wheel Assembly

Cat® Wheel Assembly (546x248)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Wheel assembly provides means to transmit power to the ground through Cat tires.

Attributes:
• Rim width: 248 mm (9.76 in)
• Rim diameter: 546 mm (21.5 in)
• For use with 21.5 size tire
• Provides an option for low profile tires
• Finish: Paint
• Color: Cat yellow

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Wheel assembly provides means to transmit power to the ground through Cat tires.

Attributes:
• Rim width: 248 mm (9.76 in)
• Rim diameter: 546 mm (21.5 in)
• For use with 21.5 size tire
• Provides an option for low profile tires
• Finish: Paint
• Color: Cat yellow

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 584.2
Standard Color: Cat yellow
Height (mm): 280.9
Material: Carbon Steel
Inside Diameter (mm): 152.7
Finish: Paint
Inside Diameter (in): 6
Height (in): 12
Outside Diameter (in): 23
Units of MeasureUSMetric
Outside Diameter (mm): 584.2
Standard Color: Cat yellow
Height (mm): 280.9
View More
Compatible Models
Compatible Models
Skid Steer Loader
262242B262B252B272C262C248B246B268B236B256C246C236248246252242
View More
Skid Steer Loader
262242B262B252B272C262C248B246B268B236B256C246C236248246252242
Warranty Information
Return Policy
Parts diagram for 185-9937
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 185-9937
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 185-9937

Description:
Wheel assembly provides means to transmit power to the ground through Cat tires.

Attributes:
• Rim width: 248 mm (9.76 in)
• Rim diameter: 546 mm (21.5 in)
• For use with 21.5 size tire
• Provides an option for low profile tires
• Finish: Paint
• Color: Cat yellow

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 185-9937

Units of Measure

USMetric
Outside Diameter (mm): 584.2
Standard Color: Cat yellow
Height (mm): 280.9
Material: Carbon Steel
Inside Diameter (mm): 152.7
Finish: Paint
Inside Diameter (in): 6
Height (in): 12
Outside Diameter (in): 23
View More
Compatible Models for part number 185-9937

SKID STEER LOADER

262 242B 262B 252B 272C 262C 248B 246B 268B 236B 256C 246C 236 248 246 252 242

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert