NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsOther Caps & Plugs186-8239: 14mm Long Rubber Bung
Home
Hoses & TubesCaps & PlugsOther Caps & Plugs
186-8239: 14mm Long Rubber Bung
186-8239: 14mm Long Rubber Bung

Cat® Rubber Bung Plug used for Collets in Bucket and Cylinders

Brand: Cat

Product Images
186-8239: 14mm Long Rubber Bung
186-8239: 14mm Long Rubber Bung
186-8239: 14mm Long Rubber Bung
186-8239: 14mm Long Rubber Bung
186-8239: 14mm Long Rubber Bung

Cat® Rubber Bung Plug used for Collets in Bucket and Cylinders

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Tapered rubber plug for use as required across Cat product lines.

Attributes:
• Material: Rubber
• End 1 Diameter: 7 mm (0.28 in)
• End 2 Diameter: 10 mm (0.39 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Tapered rubber plug for use as required across Cat product lines.

Attributes:
• Material: Rubber
• End 1 Diameter: 7 mm (0.28 in)
• End 2 Diameter: 10 mm (0.39 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Material: Rubber
Length (mm): 14
Diameter (mm): 7 to 10
Length (in): 0.55
Diameter (in): 0.28 to 0.39
Units of MeasureUSMetric
Material: Rubber
Length (mm): 14
Diameter (mm): 7 to 10
View More
Compatible Models
Compatible Models
Underground Art Truck
AD30
Bucket
BUCKET
Load Haul Dump
R3000HR1300R1600R1700R2900GR1700GR1300G IIR1600GR1600HR1300G
Load, Haul, Dump
R1700K
View More
Underground Art Truck
AD30
Warranty Information
Return Policy
Parts diagram for 186-8239
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert