A dowel pin with an internal thread is a type of fastener that combines the functions of a dowel pin and a threaded fastener. It has a smooth cylindrical body like a typical dowel pin but with an internally threaded bore running through its center. The internal thread of the dowel pin allows it to be screwed onto a mating component, providing a secure and precise connection. The smooth outside surface of the dowel pin helps to align the components being joined, while the threaded internal bore provides a strong and reliable connection.
Attributes: •Easily disassembles and reassembles joints with the help of an internal thread. •Maintain precision alignment, ease insertion, absorb hole tolerances, and prevent interlocking.
Applications: The dowel pins with internal threads are Provided with alignment and a strong, secure connection.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A dowel pin with an internal thread is a type of fastener that combines the functions of a dowel pin and a threaded fastener. It has a smooth cylindrical body like a typical dowel pin but with an internally threaded bore running through its center. The internal thread of the dowel pin allows it to be screwed onto a mating component, providing a secure and precise connection. The smooth outside surface of the dowel pin helps to align the components being joined, while the threaded internal bore provides a strong and reliable connection.
Attributes: •Easily disassembles and reassembles joints with the help of an internal thread. •Maintain precision alignment, ease insertion, absorb hole tolerances, and prevent interlocking.
Applications: The dowel pins with internal threads are Provided with alignment and a strong, secure connection.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Low Alloy Steel
Pin Diameter (in): 0.433
Pin Diameter (mm): 11.01
Pin Length (mm): 20
Units of MeasureUSMetric
Material: Low Alloy Steel
Pin Diameter (in): 0.433
Pin Diameter (mm): 11.01
View More
Compatible Models
Compatible Models
Undercarriage
OEMS
Generator Set
35123512B
Hex Based Spl Solution
330F OEM352F OEM
Material Handler
MH3250MH3260MH3295
Forest Products
OTHER
Rotary Drill
MD6380
Rotary/Track Drills
MD6540MD6640
Track Feller Buncher
511TK711
Oem Mob Hyd Pwr Unit
336MHPU
Forestry Products
558568
Log Loadr Forst Mach
558
Front Shovel
385C5090B
Excavator
340352F322B L349324D FM LL349F LXE349D L329D LN325D FM LL325B L329D L323F SA324D FM349D2 LMH3295352350355374F L390D390F374F349E L330D2330 GC323329E L325C L323D SA345D L VG322C390D L336D LN330340MHPU325C FM330D2 L3363101333385C FS349E L VG329D330F L329E352F XE VG385B385C345D349 GC336 MHPU548325D FM345D L349F L325B LN385C L329F L325D L320C365C L349D2395352F-VG558365C L MH329E LN385C L MH323E SA374D L320B S330F568 FM365B II329D2 L322C FMFM558390F L374329D2365B L349D330F LNFM568365C330GC325C349E325D349F352 UHD365B
Mobile Hyd Power Unit
330D L329D L345D385C336D L330 MHPU330D330C349E L HVG325D L330FMHPU325D385C L336F336E352FMHPU390F
View More
Undercarriage
OEMS
Warranty Information
Return Policy
Parts diagram for 194-1162
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 194-1162
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 194-1162
A dowel pin with an internal thread is a type of fastener that combines the functions of a dowel pin and a threaded fastener. It has a smooth cylindrical body like a typical dowel pin but with an internally threaded bore running through its center. The internal thread of the dowel pin allows it to be screwed onto a mating component, providing a secure and precise connection. The smooth outside surface of the dowel pin helps to align the components being joined, while the threaded internal bore provides a strong and reliable connection.
Attributes: •Easily disassembles and reassembles joints with the help of an internal thread. •Maintain precision alignment, ease insertion, absorb hole tolerances, and prevent interlocking.
Applications: The dowel pins with internal threads are Provided with alignment and a strong, secure connection.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 194-1162
Units of Measure
USMetric
Material: Low Alloy Steel
Pin Diameter (in): 0.433
Pin Diameter (mm): 11.01
Pin Length (mm): 20
View More
Compatible Models for part number 194-1162
UNDERCARRIAGE
OEMS
GENERATOR SET
3512 3512B
HEX BASED SPL SOLUTION
330F OEM 352F OEM
MATERIAL HANDLER
MH3250 MH3260 MH3295
FOREST PRODUCTS
OTHER
ROTARY DRILL
MD6380
ROTARY/TRACK DRILLS
MD6540 MD6640
TRACK FELLER BUNCHER
511 TK711
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
558 568
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5090B
EXCAVATOR
340 352F 322B L 349 324D FM LL 349F LXE 349D L 329D LN 325D FM LL 325B L 329D L 323F SA 324D FM 349D2 L MH3295 352 350 355 374F L 390D 390F 374F 349E L 330D2 330 GC 323 329E L 325C L 323D SA 345D L VG 322C 390D L 336D LN 330 340MHPU 325C FM 330D2 L 336 3101 333 385C FS 349E L VG 329D 330F L 329E 352F XE VG 385B 385C 345D 349 GC 336 MHPU 548 325D FM 345D L 349F L 325B LN 385C L 329F L 325D L 320C 365C L 349D2 395 352F-VG 558 365C L MH 329E LN 385C L MH 323E SA 374D L 320B S 330F 568 FM 365B II 329D2 L 322C FM FM558 390F L 374 329D2 365B L 349D 330F LN FM568 365C 330GC 325C 349E 325D 349F 352 UHD 365B
MOBILE HYD POWER UNIT
330D L 329D L 345D 385C 336D L 330 MHPU 330D 330C 349E L HVG 325D L 330FMHPU 325D 385C L 336F 336E 352FMHPU 390F
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.