NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeWorkshop SuppliesToolsPry Bars194-3553: 304.8mm Long Pry Bar Tool
Home
Workshop SuppliesToolsPry Bars
194-3553: 304.8mm Long Pry Bar Tool
194-3553: 304.8mm Long Pry Bar Tool

Cat® 304.8mm Long Pry Bar Tool

Brand: Cat

Product Images
194-3553: 304.8mm Long Pry Bar Tool
194-3553: 304.8mm Long Pry Bar Tool

Cat® 304.8mm Long Pry Bar Tool

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
A Pry Bar Tool, also known as a pry bar or crowbar, is a versatile hand tool used for various applications that require leverage and prying force. Its design allows it to be inserted into narrow gaps or tight spaces to exert force and create a mechanical advantage, making it easier to move or separate objects that are tightly joined or stuck together.

Attributes:
• Designed to be durable and long-lasting.
• Minimize the risk of injury or damage to surrounding objects during use.

Applications:
A Pry Bar Tool is used for prying and lifting objects. It is used to separate or pry apart materials, such as removing nails, prying open crates or containers, or lifting heavy objects.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
A Pry Bar Tool, also known as a pry bar or crowbar, is a versatile hand tool used for various applications that require leverage and prying force. Its design allows it to be inserted into narrow gaps or tight spaces to exert force and create a mechanical advantage, making it easier to move or separate objects that are tightly joined or stuck together.

Attributes:
• Designed to be durable and long-lasting.
• Minimize the risk of injury or damage to surrounding objects during use.

Applications:
A Pry Bar Tool is used for prying and lifting objects. It is used to separate or pry apart materials, such as removing nails, prying open crates or containers, or lifting heavy objects.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Size (mm): 305
Size (in): 12.00
Units of MeasureUSMetric
Size (mm): 305
Size (in): 12.00
View More
Compatible Models
Compatible Models
Wheel Tractor
613C II
View More
Wheel Tractor
613C II
Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 194-3553

Description:
A Pry Bar Tool, also known as a pry bar or crowbar, is a versatile hand tool used for various applications that require leverage and prying force. Its design allows it to be inserted into narrow gaps or tight spaces to exert force and create a mechanical advantage, making it easier to move or separate objects that are tightly joined or stuck together.

Attributes:
• Designed to be durable and long-lasting.
• Minimize the risk of injury or damage to surrounding objects during use.

Applications:
A Pry Bar Tool is used for prying and lifting objects. It is used to separate or pry apart materials, such as removing nails, prying open crates or containers, or lifting heavy objects.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 194-3553

Units of Measure

USMetric
Size (mm): 305
Size (in): 12.00
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert