NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsRipper & Scarifier Ground Engaging ToolsScarifier Teeth195-7234: Scarifier Tip
Home
Ground Engaging ToolsRipper & Scarifier Ground Engaging ToolsScarifier Teeth
195-7234: Scarifier Tip
195-7234: Scarifier Tip

Cat® Scarifier Tip

Brand: Cat

Product Images
195-7234: Scarifier Tip
195-7234: Scarifier Tip
195-7234: Scarifier Tip
195-7234: Scarifier Tip
195-7234: Scarifier Tip
195-7234: Scarifier Tip

Cat® Scarifier Tip

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
This type of Scraifier Tip is recommended for general Scarifying applications where tip temperature due to ground contact generates heat build up to over 400 degrees Fahrenheit / 200 degrees Celsius.

Attributes:
DH-3 through-hardened steel

Application:
High impact and Highly abrasion conditions. Consult your owner's manual or contact your local Cat Dealer for more information.

Applicable Models:
Motor Grader
160H 160H ES 160H NA 160K 160M 160M 2 160M 3 160M 3 AWD 163H 163H NA 120 120G 120H 120H ES 120H NA 120K 120K 2 120M 120M 2 12G 12H 12H ES 12H NA 12K 12M 12M 2 12M 3 12M 3 AWD 130G 135H 135H NA 140 140 GC 140G 140H 140H ES 140H NA 140K 140K 2 140M 140M 2 140M 3 140M 3 AWD 143H 14H NA 14L 150 160 160G

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
This type of Scraifier Tip is recommended for general Scarifying applications where tip temperature due to ground contact generates heat build up to over 400 degrees Fahrenheit / 200 degrees Celsius.

Attributes:
DH-3 through-hardened steel

Application:
High impact and Highly abrasion conditions. Consult your owner's manual or contact your local Cat Dealer for more information.

Applicable Models:
Motor Grader
160H 160H ES 160H NA 160K 160M 160M 2 160M 3 160M 3 AWD 163H 163H NA 120 120G 120H 120H ES 120H NA 120K 120K 2 120M 120M 2 12G 12H 12H ES 12H NA 12K 12M 12M 2 12M 3 12M 3 AWD 130G 135H 135H NA 140 140 GC 140G 140H 140H ES 140H NA 140K 140K 2 140M 140M 2 140M 3 140M 3 AWD 143H 14H NA 14L 150 160 160G

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Alloy Steel,Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 7.126
Rear Width (in): 2.299
Rear Height (mm): 45
Overall Length (mm): 181
Rear Width (mm): 58.4
Rear Height (in): 1.772
Units of MeasureUSMetric
Material: Alloy Steel,Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 7.126
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 195-7234
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 195-7234
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 195-7234

Description:
This type of Scraifier Tip is recommended for general Scarifying applications where tip temperature due to ground contact generates heat build up to over 400 degrees Fahrenheit / 200 degrees Celsius.

Attributes:
DH-3 through-hardened steel

Application:
High impact and Highly abrasion conditions. Consult your owner's manual or contact your local Cat Dealer for more information.

Applicable Models:
Motor Grader
160H 160H ES 160H NA 160K 160M 160M 2 160M 3 160M 3 AWD 163H 163H NA 120 120G 120H 120H ES 120H NA 120K 120K 2 120M 120M 2 12G 12H 12H ES 12H NA 12K 12M 12M 2 12M 3 12M 3 AWD 130G 135H 135H NA 140 140 GC 140G 140H 140H ES 140H NA 140K 140K 2 140M 140M 2 140M 3 140M 3 AWD 143H 14H NA 14L 150 160 160G

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 195-7234

Units of Measure

USMetric
Material: Alloy Steel,Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 7.126
Rear Width (in): 2.299
Rear Height (mm): 45
Overall Length (mm): 181
Rear Width (mm): 58.4
Rear Height (in): 1.772
View More
Compatible Models for part number 195-7234

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert