NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageRolling ComponentsTrack Roller Groups196-9955: Sflg Roller Group
Home
UndercarriageRolling ComponentsTrack Roller Groups
196-9955: Sflg Roller Group
196-9955: Sflg Roller Group

Cat® Track Roller Group SINGLE FLANGE, Standard Application, 260mm Tread Diameter, 375.16mm Mounting Width, Carrier Roller Compatible

Brand: Cat

Product Images
196-9955: Sflg Roller Group
196-9955: Sflg Roller Group
196-9955: Sflg Roller Group
196-9955: Sflg Roller Group
196-9955: Sflg Roller Group

Cat® Track Roller Group SINGLE FLANGE, Standard Application, 260mm Tread Diameter, 375.16mm Mounting Width, Carrier Roller Compatible

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Track rollers support and guide the machine on the track.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Track rollers support and guide the machine on the track.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 262
Width (in): 10.31
Tread Diameter (mm): 260
Tread Diameter (in): 10.24
Flange Diameter (mm): 290
Flange Diameter (in): 11.42
Flange Type: SINGLE FLANGE
Track Pitch (mm): 240
Application: Standard Application
Bolt Size (in): 1/2
Track Pitch (in): 9.45
Bolt Size (mm): 1/2
Units of MeasureUSMetric
Width (mm): 262
Width (in): 10.31
Tread Diameter (mm): 260
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9R
View More
Track-Type Tractor
D9TD9R
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 196-9955

Description:
Track rollers support and guide the machine on the track.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 196-9955

Units of Measure

USMetric
Width (mm): 262
Width (in): 10.31
Tread Diameter (mm): 260
Tread Diameter (in): 10.24
Flange Diameter (mm): 290
Flange Diameter (in): 11.42
Flange Type: SINGLE FLANGE
Track Pitch (mm): 240
Application: Standard Application
Bolt Size (in): 1/2
Track Pitch (in): 9.45
Bolt Size (mm): 1/2
View More
Compatible Models for part number 196-9955

TRACK-TYPE TRACTOR

D9T D9R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert