NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals199-4561: 115mm Shaft Diameter Lip Type Seal
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
199-4561: 115mm Shaft Diameter Lip Type Seal
199-4561: 115mm Shaft Diameter Lip Type Seal

Cat® Lip Type Seal

Brand: Cat

Product Images
199-4561: 115mm Shaft Diameter Lip Type Seal
199-4561: 115mm Shaft Diameter Lip Type Seal
199-4561: 115mm Shaft Diameter Lip Type Seal
199-4561: 115mm Shaft Diameter Lip Type Seal
199-4561: 115mm Shaft Diameter Lip Type Seal

Cat® Lip Type Seal

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat lip type seals provide a fluid tight seal for pinion shafts in swing drive groups. Quality you expect for your equipment.

Attributes:
• Metal faced rubber seal
• Fits 115 mm (4.53 in) diameter shaft
• OD: 145 mm (5.71 in)
• Height: 14 mm (0.55 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat lip type seals provide a fluid tight seal for pinion shafts in swing drive groups. Quality you expect for your equipment.

Attributes:
• Metal faced rubber seal
• Fits 115 mm (4.53 in) diameter shaft
• OD: 145 mm (5.71 in)
• Height: 14 mm (0.55 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Hex Based Spl Solution
320E
Excavator
318E L320E L320C L320D2 GC320D2 FM323F SA320C320D320D LN320E320D GC320E LRR319D L323E L325F LCR323D2 L320D2323F LN320D3319D320D LRR320C FM319C321D LCR323F323E SA320E LN323D318F L320323F OEM320F L320D L320D FM RR323323E LN318C320D FM323D SA320D RR320D2 L323D S319D LN323F L323D L538323D LN323D2321C320 GC320E RR325F
Mobile Hyd Power Unit
C7.1323D L323F OEM323D LN
Motor Grader
160150140
View More
Hex Based Spl Solution
320E
Warranty Information
Return Policy
Parts diagram for 199-4561
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert