NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins1A-2457: 26.82mm Long Clevis Pin
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins
1A-2457: 26.82mm Long Clevis Pin
1A-2457: 26.82mm Long Clevis Pin

Clevis Pin

Brand: Cat

Product Images
1A-2457: 26.82mm Long Clevis Pin
1A-2457: 26.82mm Long Clevis Pin
1A-2457: 26.82mm Long Clevis Pin
1A-2457: 26.82mm Long Clevis Pin
1A-2457: 26.82mm Long Clevis Pin

Clevis Pin

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Clevis pins are headed pins without threads that are inserted into a drilled hole and secured with a secondary fastener. Grooved clevis pins are secured with a retaining ring or clip. Cross hole clevis pins are secured with a cotter pin. Easy to install and remove, these pins are designed for use in lightly loaded applications.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Clevis pins are headed pins without threads that are inserted into a drilled hole and secured with a secondary fastener. Grooved clevis pins are secured with a retaining ring or clip. Cross hole clevis pins are secured with a cotter pin. Easy to install and remove, these pins are designed for use in lightly loaded applications.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Cross Hole
Material: Steel,Carbon Steel,Alloy Zinc
Coating: Zinc Plated
Length (mm): 25
Pin Diameter (mm): 7.82
Head Diameter (mm): 11
Head Height (mm): 2
Length (in): 0.97
Pin Diameter (in): 0.308
Head Diameter (in): 0.44
Head Height (in): 0.09
Pin Length (mm): 24.62
Units of MeasureUSMetric
Type: Cross Hole
Material: Steel,Carbon Steel,Alloy Zinc
Coating: Zinc Plated
View More
Compatible Models
Compatible Models
Truck Engine
16733408B3408
Integrated Toolcarrier
IT18FIT12IT24FIT12BIT14FIT14B
Wheel Tractor-Scraper
613G
Motor Grader
120H120G120B16135H160H ES12H NA140B120H ES140H140G16G140H NA130G140143H14G14E12H12G120160H160G12F12E16H NA160H NA135H NA12H ES14H NA163H NA120H NA140H ES
Winch
52856H53565554
Backhoe
D4D3931
Wheel Skidder
518528518C530B528B
Track-Type Tractor
D6D SRD6G2 LGPD6H IID3C IID10D3C IIID4C IIID6K2 XLD3BD3CD4BD5C IIID6K2 LGPD4CD4ED6F SRD5BD5CD6E SRD6CD6DD7G2D6KD6ED6GD6HD6G SRD7GD4D5D8KD8HD9GD9HD6G2 XLD6K2D4C II
Marine Engine
D353ED353CD353DD379AD379BD399D397DD364D375DD398AD398BD337FD326F
Pipelayer
561B561D572G571G594H594PL61
Excavator
245245D245B
Ripper Scarifier
12G140G16G130G
Wheel Tractor
650B651B660B621637631D631C641651641B657666B666623B623F621B633C657B621F633D639D627F637D
Hydraulic Control
163143183B153141140
Track Loader
933C963931C II973935C983935B939933983B939C973C963B963C953C931B931C935C II
Soil Compactor
825B815
Cold Planer
PR-450C
Wheel Dozer
834824B824
Landfill Compactor
816826B
Wheel Loader
918F980988994G910924F
Compact Wheel Loader
920K910910G910F910E920903C2904H903D904B918M
Forwarder
584584HD
Gen Set Engine
D399
Engine - Machine
3408
Challenger
5570C65C65E65D75D75C75E85C85E85D3595E45
Articulated Truck
D550BD44B
Ripper
8D963951955364
Skid Steer Loader
236248246216228226
Industrial Engine
D342D398B3408B330433063412D333CD398D399D353CD353ED353DD342CD330CD379D379B
Truck
773B769777769B769C
Quarry Truck
775B771C
Wheel Scraper
627666B657B637E637G637B637D666627G627F639D627B627E637657
Tractor
776768C768B772B
Gas Engine
G333CG342CG3306G343
Bulldozer
6SU8S4PD5C PATLGP6A6S3S5A PAT3PD5C PAT
Feller Buncher
FB518
View More
Truck Engine
16733408B3408
Warranty Information
Return Policy
Parts diagram for 1A-2457
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1A-2457
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1A-2457

Clevis pins are headed pins without threads that are inserted into a drilled hole and secured with a secondary fastener. Grooved clevis pins are secured with a retaining ring or clip. Cross hole clevis pins are secured with a cotter pin. Easy to install and remove, these pins are designed for use in lightly loaded applications.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1A-2457

Units of Measure

USMetric
Type: Cross Hole
Material: Steel,Carbon Steel,Alloy Zinc
Coating: Zinc Plated
Length (mm): 25
Pin Diameter (mm): 7.82
Head Diameter (mm): 11
Head Height (mm): 2
Length (in): 0.97
Pin Diameter (in): 0.308
Head Diameter (in): 0.44
Head Height (in): 0.09
Pin Length (mm): 24.62
View More
Compatible Models for part number 1A-2457

TRUCK ENGINE

1673 3408B 3408

INTEGRATED TOOLCARRIER

IT18F IT12 IT24F IT12B IT14F IT14B

WHEEL TRACTOR-SCRAPER

613G

MOTOR GRADER

120H 120G 120B 16 135H 160H ES 12H NA 140B 120H ES 140H 140G 16G 140H NA 130G 140 143H 14G 14E 12H 12G 120 160H 160G 12F 12E 16H NA 160H NA 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES

WINCH

528 56H 53 56 55 54

BACKHOE

D4 D3 931

WHEEL SKIDDER

518 528 518C 530B 528B

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D6H II D3C II D10 D3C III D4C III D6K2 XL D3B D3C D4B D5C III D6K2 LGP D4C D4E D6F SR D5B D5C D6E SR D6C D6D D7G2 D6K D6E D6G D6H D6G SR D7G D4 D5 D8K D8H D9G D9H D6G2 XL D6K2 D4C II

MARINE ENGINE

D353E D353C D353D D379A D379B D399 D397D D364 D375D D398A D398B D337F D326F

PIPELAYER

561B 561D 572G 571G 594H 594 PL61

EXCAVATOR

245 245D 245B

RIPPER SCARIFIER

12G 140G 16G 130G

WHEEL TRACTOR

650B 651B 660B 621 637 631D 631C 641 651 641B 657 666B 666 623B 623F 621B 633C 657B 621F 633D 639D 627F 637D

HYDRAULIC CONTROL

163 143 183B 153 141 140

TRACK LOADER

933C 963 931C II 973 935C 983 935B 939 933 983B 939C 973C 963B 963C 953C 931B 931C 935C II

SOIL COMPACTOR

825B 815

COLD PLANER

PR-450C

WHEEL DOZER

834 824B 824

LANDFILL COMPACTOR

816 826B

WHEEL LOADER

918F 980 988 994 G910 924F

COMPACT WHEEL LOADER

920K 910 910G 910F 910E 920 903C2 904H 903D 904B 918M

FORWARDER

584 584HD

GEN SET ENGINE

D399

ENGINE - MACHINE

3408

CHALLENGER

55 70C 65C 65E 65D 75D 75C 75E 85C 85E 85D 35 95E 45

ARTICULATED TRUCK

D550B D44B

RIPPER

8D 963 951 955 3 6 4

SKID STEER LOADER

236 248 246 216 228 226

INDUSTRIAL ENGINE

D342 D398B 3408B 3304 3306 3412 D333C D398 D399 D353C D353E D353D D342C D330C D379 D379B

TRUCK

773B 769 777 769B 769C

QUARRY TRUCK

775B 771C

WHEEL SCRAPER

627 666B 657B 637E 637G 637B 637D 666 627G 627F 639D 627B 627E 637 657

TRACTOR

776 768C 768B 772B

GAS ENGINE

G333C G342C G3306 G343

BULLDOZER

6SU 8S 4P D5C PATLGP 6A 6S 3S 5A PAT 3P D5C PAT

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert