NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTransmissions & ComponentsTransmission Bearings1B-3937: 180.98mm Outer Diameter Cylindrical Bearing Cup
Home
DrivetrainTransmissions & ComponentsTransmission Bearings
1B-3937: 180.98mm Outer Diameter Cylindrical Bearing Cup
1B-3937: 180.98mm Outer Diameter Cylindrical Bearing Cup

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Product Images
1B-3937: 180.98mm Outer Diameter Cylindrical Bearing Cup
1B-3937: 180.98mm Outer Diameter Cylindrical Bearing Cup
1B-3937: 180.98mm Outer Diameter Cylindrical Bearing Cup
1B-3937: 180.98mm Outer Diameter Cylindrical Bearing Cup
1B-3937: 180.98mm Outer Diameter Cylindrical Bearing Cup

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Outside Diameter: 180.975 mm (7.125 in)
• Width: 38.1 mm (1.500 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Outside Diameter: 180.975 mm (7.125 in)
• Width: 38.1 mm (1.500 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (in): 7.125
Outside Diameter (mm): 180.975
Width (in): 1.500
Width (mm): 38.1
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (in): 7.125
Outside Diameter (mm): 180.975
Width (in): 1.500
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9E
Articulated Truck
D35CD550BD35HPD44BD40DD400D
Wheel Dozer
824C
Bulldozer
824S
Motor Grader
16M18M316M316H NA161816GC16H16G
Ripper Scarifier
16G
Wheel Loader
980980B980C980F994K994H995
View More
Track-Type Tractor
D9E
Warranty Information
Return Policy
Parts diagram for 1B-3937
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1B-3937
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1B-3937

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Outside Diameter: 180.975 mm (7.125 in)
• Width: 38.1 mm (1.500 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1B-3937

Units of Measure

USMetric
Outside Diameter (in): 7.125
Outside Diameter (mm): 180.975
Width (in): 1.500
Width (mm): 38.1
Material: Alloy Steel
View More
Compatible Models for part number 1B-3937

TRACK-TYPE TRACTOR

D9E

ARTICULATED TRUCK

D35C D550B D35HP D44B D40D D400D

WHEEL DOZER

824C

BULLDOZER

824S

MOTOR GRADER

16M 18M3 16M3 16H NA 16 18 16GC 16H 16G

RIPPER SCARIFIER

16G

WHEEL LOADER

980 980B 980C 980F 994K 994H 995

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert