NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings1F-8359: 7.14mm Spherical Diameter Steel Ball
Home
DrivetrainDifferentialsDifferential Bearings
1F-8359: 7.14mm Spherical Diameter Steel Ball
1F-8359: 7.14mm Spherical Diameter Steel Ball

Cat® Ball Bearing (Loose ball only)

Brand: Cat

Product Images
1F-8359: 7.14mm Spherical Diameter Steel Ball
1F-8359: 7.14mm Spherical Diameter Steel Ball
1F-8359: 7.14mm Spherical Diameter Steel Ball
1F-8359: 7.14mm Spherical Diameter Steel Ball
1F-8359: 7.14mm Spherical Diameter Steel Ball

Cat® Ball Bearing (Loose ball only)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Diameter (mm): 25.4
Diameter (in): 1
Material: Alloy Mixed: Metal
Units of MeasureUSMetric
Material Description: Steel
Diameter (mm): 25.4
Diameter (in): 1
View More
Compatible Models
Compatible Models
Undercarriage
OEMS
Track Loader
977D955C
Off Highway Truck
789G785D793D789D773793F789785793
Motor Grader
12E
Rotary Cutter
RC20
Track-Type Tractor
D7FD8H
Marine Engine
D337D397DD364D315D375DD342CD342
Pipelayer
583H
Off-Highway Truck
D10R
Industrial Engine
D342D342C
Quarry Truck
771D771C775D775B773E777E
Truck
78578969D793F AC793F CMD793775F797793F OEM775E775D793F XQ795F XQ773E785G793D772773D793B797F770773F793C793F795F AC777769D789C769C789D777C777B789B785C777D785D797B773B777F785B
Gas Engine
G342C
Tractor
776776D776C772B784C784B768C776B
Excavator
311-A317 N317-A315-A312B315B L315-A L315B311B312-A315B FM L317-A N
View More
Undercarriage
OEMS
Warranty Information
Return Policy
Parts diagram for 1F-8359
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
1F-83591F-8359
1K-68531K-6853
3B-84893B-8489
View All Parts
Frequently bought together
1F-8359
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1K-6853
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3B-8489
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5M-6214
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8M-4435
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1F-8359
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1F-8359

Description:
Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1F-8359

Units of Measure

USMetric
Material Description: Steel
Diameter (mm): 25.4
Diameter (in): 1
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 1F-8359

UNDERCARRIAGE

OEMS

TRACK LOADER

977D 955C

OFF HIGHWAY TRUCK

789G 785D 793D 789D 773 793F 789 785 793

MOTOR GRADER

12E

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D7F D8H

MARINE ENGINE

D337 D397D D364 D315 D375D D342C D342

PIPELAYER

583H

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

D342 D342C

QUARRY TRUCK

771D 771C 775D 775B 773E 777E

TRUCK

785 789 69D 793F AC 793F CMD 793 775F 797 793F OEM 775E 775D 793F XQ 795F XQ 773E 785G 793D 772 773D 793B 797F 770 773F 793C 793F 795F AC 777 769D 789C 769C 789D 777C 777B 789B 785C 777D 785D 797B 773B 777F 785B

GAS ENGINE

G342C

TRACTOR

776 776D 776C 772B 784C 784B 768C 776B

EXCAVATOR

311-A 317 N 317-A 315-A 312B 315B L 315-A L 315B 311B 312-A 315B FM L 317-A N

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert