NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings1M-9968: Bushing-Center Bearing
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
1M-9968: Bushing-Center Bearing
1M-9968: Bushing-Center Bearing

Cat® Center Bearing Bushing (Electric Motor)

Brand: Cat

Product Images
1M-9968: Bushing-Center Bearing
1M-9968: Bushing-Center Bearing
1M-9968: Bushing-Center Bearing
1M-9968: Bushing-Center Bearing
1M-9968: Bushing-Center Bearing

Cat® Center Bearing Bushing (Electric Motor)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat service parts offer simple repair and replacement of system components in Cat heavy duty equipment.

Attributes:
• Outside Diameter: 24.38 mm (0.96 in)
• Inside Diameter: 21.34 mm (0.84 in)
• Height: 32 mm (1.26 in)
• Used in electric motors

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat service parts offer simple repair and replacement of system components in Cat heavy duty equipment.

Attributes:
• Outside Diameter: 24.38 mm (0.96 in)
• Inside Diameter: 21.34 mm (0.84 in)
• Height: 32 mm (1.26 in)
• Used in electric motors

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 24.4
Height (mm): 32
Material: Alloy Aluminum
Inside Diameter (mm): 21.3
Inside Diameter (in): 0.84
Height (in): 1.26
Outside Diameter (in): 0.96
Units of MeasureUSMetric
Outside Diameter (mm): 24.4
Height (mm): 32
Material: Alloy Aluminum
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Generator
SR4BSR4BHVSR500SR4SR5
Truck Engine
1673B1673C3306BC-10C-12C-18C-15C-1633061140115011451160C931763408B3406E3406C3406BC-9C11C13C16C15C181673167416761693340834063208
Wheel Tractor-Scraper
627623621632623K LRC627K LRC623K621K627K
Power Pack
C18
Wheel Skidder
518528
Rotary Drill
MD6310MD6250MD6200MD6540CMD6380
Track Feller Buncher
1190229013902491TK732TK1051TK722552 2TK721TK752TK751541 2TK7411290T239023912590TK7115115225211190T1090521B532522B541551552
Underground Articulated Truck
AD22
Forestry Products
568
Oem Mob Hyd Pwr Unit
336MHPU
Water Fording Tractor
D7R II
Excavator
330 L345B II349D L375-A L336D2 L374F L385C FS345B345C345D349F L385C L330 LN374D L336F L XE330C FM349D336E L349E336E H349F340F345B L330-A L336F LN XE385B385C345D L235B235C235D365C L345B II MH336D2 L XE365C365B349F LXE390D390F336E LNH336D LN349E L VG349 GC349D2330C L336D2568 FM352 UHD340349345349D2 L352350355336330-A330C LN395330-A LN365B II374330C MH345C MH345 GC336D336E336F336F XE349E L225B3101352F XE VG330B LN330D FM336 MHPU330-A L352F-VGM325C365C L MH336D LFM568352F336F L374F345C L336D2 GC336F LNXE336F LN245D330C330D245B390F L365B L336E LN336E LH336D2 LXEMH3295340D2 L390D L340MHPU340F L UHD330B L330D L350 OEM229225330D MH340F L LRE235330D LN568 FM LL345D L VG340D L215336D2 XE385C L MH375-A245
Shovel
6040
Wheel Tractor
660B641B666B623B623G623H623E623F621B621E621F621G621H627B627G627H627E627F650B633E II651B651E631D631E631C631G621K OEM615627621623637641651657666633C657E657B633D657G639D637G637D637E
Rotary Mixer
RM500B
Hex Based Spl Solution
352F OEM
Hydraulic Control
163143183B15314114048
Vehicular Engine
35163512
Track Loader
973C973D973K951C951B977H977K977L955H955K955L983B963973983943941953941B
Petroleum Transmission
CX38-P892
Petroleum Engine
3508BC9C175-1635163512C15C13C18C11C272016C323516C3516B3512E3512C3512B
Soil Compactor
815815B825H825C825B815F II
Wheel Dozer
854G854K834G834H834B834K814B844H844K834824B844854824H824C814F II814824
Landfill Compactor
836826G II816F II816826C826B826H826K836H836G836K816B
Petroleum Gen Set
C27C18C323512B3512C
Grapple
518120C125C
Wheel Loader
982XE988 XE966 XE986H986K980XE988B988G988H988F988K966D966C966F966EG936966H966L966K966M966972966 GC988F II972 XE986980982988994990993992920980G II988K XE930936950982 XE980 XE980K HLG950B/950E990K990H972M XE993K992D992B992C992G992K972XE994F994D970F994H972H972K972M972L988GC950B950E936E990 II966XE966F II966K XE966M XE980B980C980F980H980G980L980K980M982M
Articulated Truck
D250BD400E IID550B725C2740 GC730C725740735C735B745730735 OEM735725CD44B730C2D350E II730 EJECTOR740C740B745C
Wheeled Excavator
W330BW345C MHM330DW345B II
Engine - Industrial
CG170-16LD700E3512B3406B3406C3516B3561B
Industrial Engine
3126B3304330635123516C-12C-15C-10C-163508C7C93306BG3520HD320A3412E3412CD342CC32C27C183456C9.33176C3176BC175-16341234063508BD398D399D3793516B3516C3406E3406B3406CD342D343D348D349D346D398B3408E3408B3408C3512B3512CD333C3196CG137-08D353CD353ED353DC-9C113160C13C15D330CD379B
Wheel Scraper
666B621E623E627B627E657G657E657B637E637B637D639D627666637657
Quarry Truck
777E775D775B773E771D771C772G770G
Logger
227
Tractor
768C768B772B772776776D776C776B
Gas Engine
G333CG379AG3304G3306G3512HG3512EG3512BG3412G3408CG3408BG3516JG3516EG3408G3406G3516CG398G399G342CG343G379G3520BCG137-08CG137-12G3508BG353DG3512G3516G3508
Bulldozer
8SU95510SU6SU10C11U10S10U977A824S8259SU7SU11SU8S8U9C9U9S5A5P5S6A6S7A7S7U8A
Pumper
SBF214SPF743
Underground Art Truck
AE40AE40 IIAD45BAD60AD55AD63AD30AD45AD40AD22AD55B
Shovel Logger
345C
Power Module
XQC12003516CXQC1600XQG400PM3412TR43-C18LPMG3516XQ2280C32C18PM3516
Site Prep Tractor
586C2864C
Load Haul Dump
R1600GR1600HR1700 IIR1600R2900R2900 XER1700GR3000HR2900GR1700
Load, Haul, Dump
R1700K
Off Highway Truck
777G777E796 AC794 AC773GC798 AC785D789G789D3508B772770793D777775773793F789785798
Material Handler
MH3250MH3260MH3050MH3295
Winch
575655595852851857H56H59N59L58L
Oem Solutions
TR35E44-C9.3BL
Motor Grader
120M 2130G140M 3140M 212M 3 AWD160M 3 AWD24H24M160M140M 3 AWD16H NA14M-3120G24161418120M140M140G12M 312M 2160M 2160M 318M316M16016G15014M14016GC14H14G14E12G12M14M312012F12E16M3
Rotary Cutter
RC7RC20
Hydraulic Shovel
602060186015604060306020B6015 FS6040 FS6060
Track-Type Tractor
D6G2 LGPD10D11D8 GCD6R IID4HD4DD4ED5BD5HD6CD6DD6RD6TD6HD7ED7R XRD6T LGPD6GCD6R XLD6T XWD6T XLD8GCD7RD7FD7GD7HD8TD8RD8KD8LD8ND8HD9GD9TD9RD9LD9ND9HD6T XW PATD6R LGPD7E LGPD6R IIID6H IID6XED9 GCD7R SERIESD9D6D5D8D7D10ND10RD10TD11ND11RD11TD6H XRD7R LGPD6T LGPPATD7G2D10T2D6R STDD8R IID6T XL PATD7R II
Marine Auxiliary
351235083516C3516B3512C3512BC323508B3508C
Marine Engine
31963176CC32 MARINE33043306D353E35163512D353CD353D3508C-12C18C12D379AD379BC15D330AD330BD330C3408B3408C3406B3406C3406EC140D398AD398B3516B3516C3512C3512BD333AD333BD333C3208C30C32341234083406D399D342C3508C3508BD349D346D348D342D343D334D336C175-163306B3412C3412E3412D3304B
Pipelayer
587T578561B561D561CPL83PL87PL72583T583R583K572R II572F572G571G571F589594H594
Mining Excavator
51305110B5130B
Front Shovel
235C385C50805090B
Petroleum Package
TH48-E70CX35-P8003508TH31-C9PTH31-C9TCX31-C13ICX31-C18ITH35-C13TCX35-C18I
Mobile Hyd Power Unit
330D L365C L390F349D L385C L336D L349E L HVG349E345D345C336E HVG349D2345C L385C350MHPU352FMHPU336FMHPU340D2 LTH43-C18336F336D336E330D330C
Ripper Scarifier
140G12G16G130G
Power Package
C32
Generator Set
DE1400DE500G3516G3512G350835083412CG3306DG50035163512C18 GEN SED1250D550GC3516C GENG3516BG3516CD1000G3516ED600 GCG3516H3508BDE1250S3516B GENC18 I6G3512EG3512HG3406DE630C18 GENSETG3412DG4003412C32 GEN SETCG137-12C18C15C32 GENSETCG137-08DG450DE1500C18 GEN SETDE1000SDG350C27C32D800C175-20C175-16G3412CDE1250G3520CG3520BG3520EG3520H3512C3512B3408C3406C3516C3516B3516E
Reclaimer Mixer
RM500B
Engine
C175-16G34123512E3512CG3516CG3516H3516C3516EG3406G3408C32 INDUSTRIAL3516PETROLEUMC15C183508PETROLC13BC32BC32B INDUSTRIALG3520HG3412C3512PETROLC9.3C27 INDUSTRIAL
Locomotive Engine
35163512C183516C3516B3512E3512C3512BC175-16C175-20C3235083508C3508B
Ejector Truck
730CD400E II740B730C2 EJ740730
Cold Planer
PM620PM622PM-565BPR-1000PR-450CPM-465PM-200PM-201PR-1000CPR-450PM-565
Forest Products
OTHER
Combat Vehicle Engine
C13
Road Reclaimer
RM500BRM500
Engine - Machine
3516CC27330634083208
Gen Set Engine
3406C3406B3408B3408C36083606G3412C3516BG3520B3512B3456341232083412CD399DE800S34063408D398BDE11003304BPOWER SYSG3516CG3516BG3516G35123508B31453160315033063304D379BC-12350835123516
Transmission
TR35TR53
Rotary/Track Drills
MD6290MD5125
Ripper
9779639539519559438D1110765498
Boom
120C
Off-Highway Truck
D10R
Truck
773G LRC793F XQ775G775F793F OEM775E775D777C777B777D777G777F775G OEM785770G795F XQ793D793F772G773E773D773G797F773F773B769772770773777775G LRC794 AC793F CMD772G OEM789D769B770G OEM769D769C69D785G773G OEM785C785D795F AC
Powertrain
TR35E44-C9.3B
Track-Type Loader
973977K
View More
Generator
SR4BSR4BHVSR500SR4SR5
Warranty Information
Return Policy
Parts diagram for 1M-9968
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert