NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings1S-3184: 77.78mm Internal Diameter Cone Bearing
Home
DrivetrainDifferentialsDifferential Bearings
1S-3184: 77.78mm Internal Diameter Cone Bearing
1S-3184: 77.78mm Internal Diameter Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
1S-3184: 77.78mm Internal Diameter Cone Bearing
1S-3184: 77.78mm Internal Diameter Cone Bearing
1S-3184: 77.78mm Internal Diameter Cone Bearing
1S-3184: 77.78mm Internal Diameter Cone Bearing
1S-3184: 77.78mm Internal Diameter Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Inside Diameter: 77.788 mm (3.0625 in)
• Width: 46.038 mm (1.8125 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Inside Diameter: 77.788 mm (3.0625 in)
• Width: 46.038 mm (1.8125 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 77.788
Width (mm): 46.038
Inside Diameter (in): 3.0625
Width (in): 1.8125
Material: Alloy Steel
Units of MeasureUSMetric
Inside Diameter (mm): 77.788
Width (mm): 46.038
Inside Diameter (in): 3.0625
View More
Compatible Models
Compatible Models
Wheel Scraper
666666B657657B
Motor Grader
120H120 GC135H NA120H ES120135H120K120H NA120K 2
Wheel Loader
972 XE972M XE966 XE966XE966M XE966L992B966966M972M972972L972XE992
View More
Wheel Scraper
666666B657657B
Warranty Information
Return Policy
Parts diagram for 1S-3184
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1S-3184
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1S-3184

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Inside Diameter: 77.788 mm (3.0625 in)
• Width: 46.038 mm (1.8125 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1S-3184

Units of Measure

USMetric
Inside Diameter (mm): 77.788
Width (mm): 46.038
Inside Diameter (in): 3.0625
Width (in): 1.8125
Material: Alloy Steel
View More
Compatible Models for part number 1S-3184

WHEEL SCRAPER

666 666B 657 657B

MOTOR GRADER

120H 120 GC 135H NA 120H ES 120 135H 120K 120H NA 120K 2

WHEEL LOADER

972 XE 972M XE 966 XE 966XE 966M XE 966L 992B 966 966M 972M 972 972L 972XE 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert