NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals1S-6595: Oil Turbocharger Supply Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply Gasket

Gasket

Brand: Cat

Product Images
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply Gasket

Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Rubber Gasket Gasket
Overall Width (mm): 28
Overall Length (mm): 66
Material: Rubber Gasket Gasket
Overall Width (mm): 28
Overall Length (mm): 66
View More
Compatible Models
Compatible Models
Generator
WEGSR4BSR500SR4SR5SR4BHV
Truck Engine
3408B1673C3406E3406C3406B3306C3306B167416761693340834063306G3306
Integrated Toolcarrier
IT38HIT38GIT38FIT28FIT38G II
Wheel Tractor-Scraper
613G
Track Skidder
527517
Wheel Skidder
535C535B545C525D525C525B525518515528545
Mini Hyd Excavator
304.5
Excavator
330 L215BE300B225B330-A LEL300330 LN374D L350-A L350 L330-A L330BE300350-A330B L229225235215330-A330-A LN245EL300B
Wheel Tractor
650B651B660B615C II631D641B666B613C II615611621623641651657666623B623E621B657B621E633D621S639D615C627B627E627F637D637E
Marine Powertrain
C12
Hydraulic Control
48163143183B153141140
Vehicular Engine
D346D348D34935163512
Track Loader
963973951B977H977K977L955H955K955L983B
Soil Compactor
815825H825G825C825B815F II815K815B815F825G II
Petroleum Engine
C-1535163512C153508C3508B3512C
Wheel Dozer
854G854K844H844K834824B844834G834H834B814B824H824G824C814F II814K814F814824824G II
Landfill Compactor
836826G II816F II816K836H836G816826C826B826G826H816B816F
Grapple
120C518125C
Petroleum Gen Set
3512B
Wheel Loader
960F972G972H972K972M972L950B950E950F988B988G988H988F966D966C966F966EG936966H966G966L966K966M966R930R930T950GC814K936E936F928F938G938F938H990 II966972966 GC988F II980988990993992916980G II930936980F II966F II980K HLG950B/950E990K990H950 GC972G II938G II993K980B992D992B980C992C980F980H980G992G980K992K970F966G II950F II
Soil Stabilizer
SS-250BSS-250
Articulated Truck
D30CD30DD250E IID35CD250ED250BD25DD25CD350DD350CD300E IID300ED300DD300BD400DD40D735
Engine - Industrial
3406B3406CC153516BLD700E3561B
Industrial Engine
3456330433063412340635123516C-15C-163508D398D399D3793516B3406E3406B3406CD343D348D349D346D398B3408B3408C3512B3512C3306BC9.3BD320AD333C3304BD353CD353ED353DD342CD330CD379B
Quarry Truck
775B771C
Wheel Scraper
651E621E621B637E637B637D627G627F639D627B627E615C611637
Tractor
772B772776768C768B
Gas Engine
G333CG398G399G379AG3306G343G379G3306BCG137-12G353DG3412G3408CG3408BG3408G3406G3512G3516G3508
Bulldozer
824S834U834S68258SU7SU6SU8S8U6A6S7A7S7U8A4A
Feller Buncher
FB518
Underground Art Truck
AE40AE40 IIAD45BAD55AD30AD45AD40
Power Module
XQC1200PP35163516B3516CTR43PM3508XQG400PM3456PM3516PM3512TR43-C18LTR43-E44
Load Haul Dump
R1600GR1600HR1700GR2900GR2900
Off Highway Truck
3508B785
Oem Solutions
TR35E44-C9.3BL3412C
Motor Grader
120G24140B140G130G16G14G12G24H24M12E16H NA160H NA
Winch
52851857H56H5755
Rotary Cutter
RC20
Track-Type Tractor
D6D SRD6G2 LGPD6H IID8 GCD4ED5BD6CD6DD6RD6ED6GD6HD6G SRD5D4E SRD6H XLD6H XRD6GCD5H XLD8GCD7G2D7FD7GD7HD8RD8KD8ND8HD8R IID9HD6G2 XL
Marine Auxiliary
3512B
Marine Engine
319632083176C3176BC3233043306341234083406D353E35163512D353CD353D3508C-12C12D379AD379BD399D330AD342CD330C3408B3406B3406CD349D346D348D398AD398BD343D334D3363306BD333AD333BD333C3304B
Pipelayer
578561C583R572F572G583K571G571F594H
Stabilizer Mixer
SM-350
Engine - Generator Set
3508B
Petroleum Package
TH48-E803508
Ripper Scarifier
140G130G12G16G
Power Package
G3406
Generator Set
G3406G3516G3512G350835083412CG3306G34123412CG137-123516351234563516C GEN3508C3508BSR53516B GENG3412C3306B3512C3512B3406C3406E3516C3516B3516E
Reclaimer Mixer
RM-350BRM-350RM-250C
Engine
G34123508PETROLG3406G3408G3412C3512PETROL
Locomotive Engine
351635123508
Cold Planer
PR-1000CPR-450PR-750BPR-1000PM-465
Road Reclaimer
RR-250BRR-250RM-350B
Engine - Machine
34083304330632083406B
Challenger
6565C65B65D70C
Gen Set Engine
3406C3406E3406B3408B3408CG3412C3516BD398B3304B3512B3306B3508B345633063304D379B34123412C3508D3993406340835123516
Transmission
TR35
Ripper
977963951955765488D
Boom
120C
Truck
769B769C785785G773B769773777
Powertrain
TR43E44-C13BLTR43M44-C13BTR35E44-C9.3B
Track-Type Loader
977K
View More
Generator
WEGSR4BSR500SR4SR5SR4BHV
Warranty Information
Return Policy
Parts diagram for 1S-6595
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
1S-65951S-6595
1S-48101S-4810
1S-42951S-4295
View All Parts
Frequently bought together
1S-6595
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1S-4810
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1S-4295
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
114-2687
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1S-6595
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1S-6595

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1S-6595
Material: Rubber Gasket Gasket
Overall Width (mm): 28
Overall Length (mm): 66
View More
Compatible Models for part number 1S-6595

GENERATOR

WEG SR4B SR500 SR4 SR5 SR4BHV

TRUCK ENGINE

3408B 1673C 3406E 3406C 3406B 3306C 3306B 1674 1676 1693 3408 3406 3306 G3306

INTEGRATED TOOLCARRIER

IT38H IT38G IT38F IT28F IT38G II

WHEEL TRACTOR-SCRAPER

613G

TRACK SKIDDER

527 517

WHEEL SKIDDER

535C 535B 545C 525D 525C 525B 525 518 515 528 545

MINI HYD EXCAVATOR

304.5

EXCAVATOR

330 L 215B E300B 225B 330-A L EL300 330 LN 374D L 350-A L 350 L 330-A L 330B E300 350-A 330B L 229 225 235 215 330-A 330-A LN 245 EL300B

WHEEL TRACTOR

650B 651B 660B 615C II 631D 641B 666B 613C II 615 611 621 623 641 651 657 666 623B 623E 621B 657B 621E 633D 621S 639D 615C 627B 627E 627F 637D 637E

MARINE POWERTRAIN

C12

HYDRAULIC CONTROL

48 163 143 183B 153 141 140

VEHICULAR ENGINE

D346 D348 D349 3516 3512

TRACK LOADER

963 973 951B 977H 977K 977L 955H 955K 955L 983B

SOIL COMPACTOR

815 825H 825G 825C 825B 815F II 815K 815B 815F 825G II

PETROLEUM ENGINE

C-15 3516 3512 C15 3508C 3508B 3512C

WHEEL DOZER

854G 854K 844H 844K 834 824B 844 834G 834H 834B 814B 824H 824G 824C 814F II 814K 814F 814 824 824G II

LANDFILL COMPACTOR

836 826G II 816F II 816K 836H 836G 816 826C 826B 826G 826H 816B 816F

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512B

WHEEL LOADER

960F 972G 972H 972K 972M 972L 950B 950E 950F 988B 988G 988H 988F 966D 966C 966F 966E G936 966H 966G 966L 966K 966M 966R 930R 930T 950GC 814K 936E 936F 928F 938G 938F 938H 990 II 966 972 966 GC 988F II 980 988 990 993 992 916 980G II 930 936 980F II 966F II 980K HLG 950B/950E 990K 990H 950 GC 972G II 938G II 993K 980B 992D 992B 980C 992C 980F 980H 980G 992G 980K 992K 970F 966G II 950F II

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D30C D30D D250E II D35C D250E D250B D25D D25C D350D D350C D300E II D300E D300D D300B D400D D40D 735

ENGINE - INDUSTRIAL

3406B 3406C C15 3516B LD700E 3561B

INDUSTRIAL ENGINE

3456 3304 3306 3412 3406 3512 3516 C-15 C-16 3508 D398 D399 D379 3516B 3406E 3406B 3406C D343 D348 D349 D346 D398B 3408B 3408C 3512B 3512C 3306B C9.3B D320A D333C 3304B D353C D353E D353D D342C D330C D379B

QUARRY TRUCK

775B 771C

WHEEL SCRAPER

651E 621E 621B 637E 637B 637D 627G 627F 639D 627B 627E 615C 611 637

TRACTOR

772B 772 776 768C 768B

GAS ENGINE

G333C G398 G399 G379A G3306 G343 G379 G3306B CG137-12 G353D G3412 G3408C G3408B G3408 G3406 G3512 G3516 G3508

BULLDOZER

824S 834U 834S 6 825 8SU 7SU 6SU 8S 8U 6A 6S 7A 7S 7U 8A 4A

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55 AD30 AD45 AD40

POWER MODULE

XQC1200 PP3516 3516B 3516C TR43 PM3508 XQG400 PM3456 PM3516 PM3512 TR43-C18L TR43-E44

LOAD HAUL DUMP

R1600G R1600H R1700G R2900G R2900

OFF HIGHWAY TRUCK

3508B 785

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

120G 24 140B 140G 130G 16G 14G 12G 24H 24M 12E 16H NA 160H NA

WINCH

528 518 57H 56H 57 55

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D6H II D8 GC D4E D5B D6C D6D D6R D6E D6G D6H D6G SR D5 D4E SR D6H XL D6H XR D6GC D5H XL D8GC D7G2 D7F D7G D7H D8R D8K D8N D8H D8R II D9H D6G2 XL

MARINE AUXILIARY

3512B

MARINE ENGINE

3196 3208 3176C 3176B C32 3304 3306 3412 3408 3406 D353E 3516 3512 D353C D353D 3508 C-12 C12 D379A D379B D399 D330A D342C D330C 3408B 3406B 3406C D349 D346 D348 D398A D398B D343 D334 D336 3306B D333A D333B D333C 3304B

PIPELAYER

578 561C 583R 572F 572G 583K 571G 571F 594H

STABILIZER MIXER

SM-350

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH48-E80 3508

RIPPER SCARIFIER

140G 130G 12G 16G

POWER PACKAGE

G3406

GENERATOR SET

G3406 G3516 G3512 G3508 3508 3412C G3306 G3412 3412 CG137-12 3516 3512 3456 3516C GEN 3508C 3508B SR5 3516B GEN G3412C 3306B 3512C 3512B 3406C 3406E 3516C 3516B 3516E

RECLAIMER MIXER

RM-350B RM-350 RM-250C

ENGINE

G3412 3508PETROL G3406 G3408 G3412C 3512PETROL

LOCOMOTIVE ENGINE

3516 3512 3508

COLD PLANER

PR-1000C PR-450 PR-750B PR-1000 PM-465

ROAD RECLAIMER

RR-250B RR-250 RM-350B

ENGINE - MACHINE

3408 3304 3306 3208 3406B

CHALLENGER

65 65C 65B 65D 70C

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C G3412C 3516B D398B 3304B 3512B 3306B 3508B 3456 3306 3304 D379B 3412 3412C 3508 D399 3406 3408 3512 3516

TRANSMISSION

TR35

RIPPER

977 963 951 955 7 6 5 4 8 8D

BOOM

120C

TRUCK

769B 769C 785 785G 773B 769 773 777

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

TRACK-TYPE LOADER

977K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert