NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings1T-0902: Sleeve Bearing Bushing
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
1T-0902: Sleeve Bearing Bushing
1T-0902: Sleeve Bearing Bushing

Cat®Sleeve Bearing Bushing (Torque Converter,Drive Train)

Brand: Cat

Product Images
1T-0902: Sleeve Bearing Bushing
1T-0902: Sleeve Bearing Bushing
1T-0902: Sleeve Bearing Bushing
1T-0902: Sleeve Bearing Bushing
1T-0902: Sleeve Bearing Bushing

Cat®Sleeve Bearing Bushing (Torque Converter,Drive Train)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
389-6326
389-6326 : 47.63mm Outer Diameter Sleeve Bearing
Contact Dealer
Compare Alternate Parts
1T-0902
This part:
1T-0902: Sleeve Bearing Bushing
Inside Diameter (in)

1.76

Outside Diameter (in)

1.88

Overall Length (in)

0.87

Description

Cat®Sleeve Bearing Bushing (Torque Converter,Drive Train)

389-6326
This part:
389-6326: 47.63mm Outer Diameter Sleeve Bearing

Description

Cat® General Duty BEARING

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert