NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainClutches & ComponentsClutch Plates1T-1248: 5.751" Inner Diameter Wear Sleeve
Home
DrivetrainClutches & ComponentsClutch Plates
1T-1248: 5.751" Inner Diameter Wear Sleeve
1T-1248: 5.751" Inner Diameter Wear Sleeve

Cat® 5.751" Inner Diameter Gray Iron Wear Sleeve used in Torque Converter

Brand: Cat

Product Images
1T-1248: 5.751" Inner Diameter Wear Sleeve
1T-1248: 5.751" Inner Diameter Wear Sleeve
1T-1248: 5.751" Inner Diameter Wear Sleeve
1T-1248: 5.751" Inner Diameter Wear Sleeve
1T-1248: 5.751" Inner Diameter Wear Sleeve

Cat® 5.751" Inner Diameter Gray Iron Wear Sleeve used in Torque Converter

Brand: Cat

Warranty Information
Return Policy
Description
Description

Description:
Service component for the torque converter used to locate and retain bearings and seals between the flywheel pilot and the clutch carrier.

Attributes:
• Material: Steel
• Inside Diameter: 146 mm (5.75 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Service component for the torque converter used to locate and retain bearings and seals between the flywheel pilot and the clutch carrier.

Attributes:
• Material: Steel
• Inside Diameter: 146 mm (5.75 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Cast Iron,Alloy Zinc,Gray (Flake) Iron
Inside Diameter (mm): 146
Outside Diameter (mm): 200
Length (mm): 14
Inside Diameter (in): 5.75
Outside Diameter (in): 7.87
Length (in): 0.56
Units of MeasureUSMetric
Material: Cast Iron,Alloy Zinc,Gray (Flake) Iron
Inside Diameter (mm): 146
Outside Diameter (mm): 200
View More
Compatible Models
Compatible Models
Pumper
SPF343CSPF743
Petroleum Powertrain
TH55-3512ETH55-3516C
Engine
3512E
Petroleum Engine
3516C3512C3512BC32
Petroleum Transmission
CX48CX48-P2300TH55-E70TH48-E80TH48-E70TH55FT-E90TH53-E60
Wheel Dozer
854G854K854
Off Highway Truck
777G785D777E777775773785
Rotary Cutter
RC20
Wheel Loader
993K992G992K993992
Engine - Machine
C4.4C27
Industrial Engine
C32C27
Quarry Truck
777E
Truck
785775G775G OEM785G773G777773G OEM777C777B785C777D785D777G777F785B
Spray Ar
CAT WDS
Tractor
776776D776C784C784B776B
Petroleum Package
TH48-E80TH48-E70CX48-P2300TH48
View More
Pumper
SPF343CSPF743
Warranty Information
Return Policy
Parts diagram for 1T-1248
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
1T-12481T-1248
130-3639130-3639
1T-20421T-2042
View All Parts
Frequently bought together
1T-1248
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
130-3639
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1T-2042
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
130-3640
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1T-2043
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1T-1247
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1T-1248
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1T-1248

Description:
Service component for the torque converter used to locate and retain bearings and seals between the flywheel pilot and the clutch carrier.

Attributes:
• Material: Steel
• Inside Diameter: 146 mm (5.75 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1T-1248

Units of Measure

USMetric
Material: Cast Iron,Alloy Zinc,Gray (Flake) Iron
Inside Diameter (mm): 146
Outside Diameter (mm): 200
Length (mm): 14
Inside Diameter (in): 5.75
Outside Diameter (in): 7.87
Length (in): 0.56
View More
Compatible Models for part number 1T-1248

PUMPER

SPF343C SPF743

PETROLEUM POWERTRAIN

TH55-3512E TH55-3516C

ENGINE

3512E

PETROLEUM ENGINE

3516C 3512C 3512B C32

PETROLEUM TRANSMISSION

CX48 CX48-P2300 TH55-E70 TH48-E80 TH48-E70 TH55FT-E90 TH53-E60

WHEEL DOZER

854G 854K 854

OFF HIGHWAY TRUCK

777G 785D 777E 777 775 773 785

ROTARY CUTTER

RC20

WHEEL LOADER

993K 992G 992K 993 992

ENGINE - MACHINE

C4.4 C27

INDUSTRIAL ENGINE

C32 C27

QUARRY TRUCK

777E

TRUCK

785 775G 775G OEM 785G 773G 777 773G OEM 777C 777B 785C 777D 785D 777G 777F 785B

SPRAY AR

CAT WDS

TRACTOR

776 776D 776C 784C 784B 776B

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX48-P2300 TH48

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert