Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low to moderate impact • Maintains smooth floor
Applications: • Stockpiling, re-handling, excavating, and bank loading
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low to moderate impact • Maintains smooth floor
Applications: • Stockpiling, re-handling, excavating, and bank loading
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.984
Hole Size: 1-in Plow Bolt (28 mm square)
Thickness (mm): 25
Width (mm): 280
End 1 Hole Spacing (mm): 350
End 2 Hole Spacing (in): 13.78
Attachment Method: Bolt-On
End Shape 2: Straight
Width (in): 11.024
End Shape 1: Straight
End 2 Hole Offset (in): 6.772
End 2 Hole Spacing (mm): 350
Hole Quantity: 3
Edge Length (in): 41.102
Edge Shape: Continuous
End 1 Hole Spacing (in): 13.78
End 1 Hole Offset (in): 6.772
Edge Length (mm): 1044
Hole Spacing (in): 13.78
End 1 Hole Offset (mm): 172
Hole Spacing (mm): 350
End 2 Hole Offset (mm): 172
Units of MeasureUSMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT24F
Wheel Loader
936E920930936F938H936
View More
Integrated Toolcarrier
IT24F
Warranty Information
Return Policy
Parts diagram for 1U-0607
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1U-0607
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1U-0607
Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low to moderate impact • Maintains smooth floor
Applications: • Stockpiling, re-handling, excavating, and bank loading
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1U-0607
Units of Measure
USMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.984
Hole Size: 1-in Plow Bolt (28 mm square)
Thickness (mm): 25
Width (mm): 280
End 1 Hole Spacing (mm): 350
End 2 Hole Spacing (in): 13.78
Attachment Method: Bolt-On
End Shape 2: Straight
Width (in): 11.024
End Shape 1: Straight
End 2 Hole Offset (in): 6.772
End 2 Hole Spacing (mm): 350
Hole Quantity: 3
Edge Length (in): 41.102
Edge Shape: Continuous
End 1 Hole Spacing (in): 13.78
End 1 Hole Offset (in): 6.772
Edge Length (mm): 1044
Hole Spacing (in): 13.78
End 1 Hole Offset (mm): 172
Hole Spacing (mm): 350
End 2 Hole Offset (mm): 172
View More
Compatible Models for part number 1U-0607
INTEGRATED TOOLCARRIER
IT24F
WHEEL LOADER
936E 920 930 936F 938H 936
View More
Related parts
1J-5607: 1-8 Thread 69.85mm Long Plow Bolt
Contact Dealer
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt
Contact Dealer
2J-3507: 1''-8 Hex Nut
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.