Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low to moderate impact • Maintains smooth floor
Applications: • Stockpiling, re-handling, excavating, and bank loading
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low to moderate impact • Maintains smooth floor
Applications: • Stockpiling, re-handling, excavating, and bank loading
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.181
Hole Size: 1-in Plow Bolt (28 mm square)
Thickness (mm): 30
Width (mm): 360
End 1 Hole Spacing (mm): 322
End 2 Hole Spacing (in): 12.677
Attachment Method: Bolt-On
End Shape 2: Straight
Width (in): 14.173
End Shape 1: Straight
End 2 Hole Offset (in): 6.22
End 2 Hole Spacing (mm): 322
Hole Quantity: 3
Edge Length (in): 37.795
Edge Shape: Continuous
End 1 Hole Spacing (in): 12.677
End 1 Hole Offset (in): 6.22
Edge Length (mm): 960
End 1 Hole Offset (mm): 158
Hole Spacing (in): 12.677
Hole Spacing (mm): 322
End 2 Hole Offset (mm): 158
Units of MeasureUSMetric
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
View More
Compatible Models
Compatible Models
Track Loader
955L
Wheel Dozer
824K
Wheel Loader
972M966K966M972K
View More
Track Loader
955L
Warranty Information
Return Policy
Parts diagram for 1U-2410
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1U-2410
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1U-2410
Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low to moderate impact • Maintains smooth floor
Applications: • Stockpiling, re-handling, excavating, and bank loading
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1U-2410
Units of Measure
USMetric
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.181
Hole Size: 1-in Plow Bolt (28 mm square)
Thickness (mm): 30
Width (mm): 360
End 1 Hole Spacing (mm): 322
End 2 Hole Spacing (in): 12.677
Attachment Method: Bolt-On
End Shape 2: Straight
Width (in): 14.173
End Shape 1: Straight
End 2 Hole Offset (in): 6.22
End 2 Hole Spacing (mm): 322
Hole Quantity: 3
Edge Length (in): 37.795
Edge Shape: Continuous
End 1 Hole Spacing (in): 12.677
End 1 Hole Offset (in): 6.22
Edge Length (mm): 960
End 1 Hole Offset (mm): 158
Hole Spacing (in): 12.677
Hole Spacing (mm): 322
End 2 Hole Offset (mm): 158
View More
Compatible Models for part number 1U-2410
TRACK LOADER
955L
WHEEL DOZER
824K
WHEEL LOADER
972M 966K 966M 972K
View More
Related parts
1J-5607: 1-8 Thread 69.85mm Long Plow Bolt
Contact Dealer
2J-3507: 1''-8 Hex Nut
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.