NEEMBA INTERNATIONAL LTD
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Search for part number or name
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products1U-5934: Final Drive Duo Cone Seal Installer
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
1U-5934: Final Drive Duo Cone Seal Installer
1U-5934: Final Drive Duo Cone Seal Installer

Cat® Final Drive Duo Cone Seal Installer is used to ensure a tight and secure fit of the seals to prevent any leaks or contamination

Brand: Cat

Product Images
1U-5934: Final Drive Duo Cone Seal Installer
1U-5934: Final Drive Duo Cone Seal Installer
1U-5934: Final Drive Duo Cone Seal Installer
1U-5934: Final Drive Duo Cone Seal Installer
1U-5934: Final Drive Duo Cone Seal Installer

Cat® Final Drive Duo Cone Seal Installer is used to ensure a tight and secure fit of the seals to prevent any leaks or contamination

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Final Drive Duo Cone Seal Installer is used to provide a secure and accurate installation of the seals, which are required for the proper functioning of the assembly. It applies the right pressure and force to properly seat the seals, ensuring they provide a reliable barrier against any external elements that could potentially damage the assembly.

Attributes:
• Eliminates rolling and twisting of the seal
• Provided with a seal ramp angle of 8 degrees

Applications:
A Final Drive Duo Cone Seal Installer is used to facilitate the correct placement of duo cone seals in the final drive assembly. This ensures that the seals are seated without damage, maintaining their integrity and effectiveness.

A Final Drive Duo Cone Seal Installer is used to provide a secure and accurate installation of the seals, which are required for the proper functioning of the assembly. It applies the right pressure and force to properly seat the seals, ensuring they provide a reliable barrier against any external elements that could potentially damage the assembly.

Attributes:
• Eliminates rolling and twisting of the seal
• Provided with a seal ramp angle of 8 degrees

Applications:
A Final Drive Duo Cone Seal Installer is used to facilitate the correct placement of duo cone seals in the final drive assembly. This ensures that the seals are seated without damage, maintaining their integrity and effectiveness.

Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (mm): 337.2
Inner Diameter (in): 13.275
Weight (kg): 1.262
Weight (lb): 2.782
Material: Polyurethane Plastic,Mixed Plastic Plastic
Units of MeasureUSMetric
Inner Diameter (mm): 337.2
Inner Diameter (in): 13.275
Weight (kg): 1.262
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 1U-5934

A Final Drive Duo Cone Seal Installer is used to provide a secure and accurate installation of the seals, which are required for the proper functioning of the assembly. It applies the right pressure and force to properly seat the seals, ensuring they provide a reliable barrier against any external elements that could potentially damage the assembly.

Attributes:
• Eliminates rolling and twisting of the seal
• Provided with a seal ramp angle of 8 degrees

Applications:
A Final Drive Duo Cone Seal Installer is used to facilitate the correct placement of duo cone seals in the final drive assembly. This ensures that the seals are seated without damage, maintaining their integrity and effectiveness.

View More
Specifications for part number 1U-5934

Units of Measure

USMetric
Inner Diameter (mm): 337.2
Inner Diameter (in): 13.275
Weight (kg): 1.262
Weight (lb): 2.782
Material: Polyurethane Plastic,Mixed Plastic Plastic
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert