NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeWorkshop SuppliesAbrasivesAbrasive Wheels1U-6791: Raised Hub Grinding Wheel
Home
Workshop SuppliesAbrasivesAbrasive Wheels
1U-6791: Raised Hub Grinding Wheel
1U-6791: Raised Hub Grinding Wheel

Aluminum Oxide Raised Hub Grinding Wheel

Brand: Cat

Product Images
1U-6791: Raised Hub Grinding Wheel
1U-6791: Raised Hub Grinding Wheel

Aluminum Oxide Raised Hub Grinding Wheel

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Grinding wheel designed for use on electrical or air powered right angle or vertical shaft grinders

Attributes:
• Designed for rough grinding applications, including: – grinding/smoothing weld seams – cleaning metal surfaces
• Wheels fit 114.3 mm, 177.8 mm and 228.6 mm (4 1/2 in, 7 in and 9 in) grinders
• Wheels comply with ANSI safety code B-7.1

Application:
Rough grinding / cleaning metal surfaces

Warning:This product can expose you to chemicals including Glass wool fibers (inhalable and biopersistent), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Grinding wheel designed for use on electrical or air powered right angle or vertical shaft grinders

Attributes:
• Designed for rough grinding applications, including: – grinding/smoothing weld seams – cleaning metal surfaces
• Wheels fit 114.3 mm, 177.8 mm and 228.6 mm (4 1/2 in, 7 in and 9 in) grinders
• Wheels comply with ANSI safety code B-7.1

Application:
Rough grinding / cleaning metal surfaces

Warning:This product can expose you to chemicals including Glass wool fibers (inhalable and biopersistent), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Std.,Standard
Wheel Size (mm): 114 X 6 X 22
Grit: A24
Mineral Type: Aluminum Oxide
Maximum Operating Speed (RPM): 13,300
Wheel Size (in): 4 1/2 X 1/4 X 7/8
Thread: 7/8
Dimensions (in): 4 1/2 x 1/4
Dimensions (mm): 114 x 6
Thread Size (in): 7/8
Thread Size (mm): 7/8
Units of MeasureUSMetric
Type: Std.,Standard
Wheel Size (mm): 114 X 6 X 22
Grit: A24
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Frequently bought together
1U-67911U-6791
458-9582458-9582
3B-84893B-8489
View All Parts
Frequently bought together
1U-6791
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
458-9582
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3B-8489
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
236-8066
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-9746
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8398
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DescriptionSpecifications
Description for part number 1U-6791

Description:
Grinding wheel designed for use on electrical or air powered right angle or vertical shaft grinders

Attributes:
• Designed for rough grinding applications, including: – grinding/smoothing weld seams – cleaning metal surfaces
• Wheels fit 114.3 mm, 177.8 mm and 228.6 mm (4 1/2 in, 7 in and 9 in) grinders
• Wheels comply with ANSI safety code B-7.1

Application:
Rough grinding / cleaning metal surfaces

View More
Warning:This product can expose you to chemicals including Glass wool fibers (inhalable and biopersistent), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1U-6791

Units of Measure

USMetric
Type: Std.,Standard
Wheel Size (mm): 114 X 6 X 22
Grit: A24
Mineral Type: Aluminum Oxide
Maximum Operating Speed (RPM): 13,300
Wheel Size (in): 4 1/2 X 1/4 X 7/8
Thread: 7/8
Dimensions (in): 4 1/2 x 1/4
Dimensions (mm): 114 x 6
Thread Size (in): 7/8
Thread Size (mm): 7/8
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert