This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Mushroom Mounts feature a flap of rubber that "mushrooms" or flares out upon installation into the support plate to form its own rebound pad.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Mushroom Mounts offer a simple one-piece design. Proper installation procedures should be followed to ensure the mount is fully seated and that the mushrooming end flares out correctly.
Applications: Mushroom Mounts are used in a wide variety of Cat system installations, especially in light-to-medium load applications, like hydraulic lines, tanks, fans and cooler groups.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Mushroom Mounts feature a flap of rubber that "mushrooms" or flares out upon installation into the support plate to form its own rebound pad.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Mushroom Mounts offer a simple one-piece design. Proper installation procedures should be followed to ensure the mount is fully seated and that the mushrooming end flares out correctly.
Applications: Mushroom Mounts are used in a wide variety of Cat system installations, especially in light-to-medium load applications, like hydraulic lines, tanks, fans and cooler groups.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Pilot Outside Diameter (mm): 34.3
Head Outside Diameter (mm): 50.8
Material: Carbon Steel
Sleeve Length (mm): 33.3
Head Outside Diameter (in): 0.079
Inside Diameter (mm): 13.5
Pilot Outside Diameter (in): 1.35
Inside Diameter (in): 0.53
Standard Bolt Size (mm): M12
Mount Type: Mushroom Mount
Sleeve Length (in): 1.31
Overall Length (mm): 41.1
Units of MeasureUSMetric
Pilot Outside Diameter (mm): 34.3
Head Outside Diameter (mm): 50.8
Material: Carbon Steel
View More
Tempo de manutenção?
Facilitamos as coisas
Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Mushroom Mounts feature a flap of rubber that "mushrooms" or flares out upon installation into the support plate to form its own rebound pad.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Mushroom Mounts offer a simple one-piece design. Proper installation procedures should be followed to ensure the mount is fully seated and that the mushrooming end flares out correctly.
Applications: Mushroom Mounts are used in a wide variety of Cat system installations, especially in light-to-medium load applications, like hydraulic lines, tanks, fans and cooler groups.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1V-0554
Units of Measure
USMetric
Pilot Outside Diameter (mm): 34.3
Head Outside Diameter (mm): 50.8
Material: Carbon Steel
Sleeve Length (mm): 33.3
Head Outside Diameter (in): 0.079
Inside Diameter (mm): 13.5
Pilot Outside Diameter (in): 1.35
Inside Diameter (in): 0.53
Standard Bolt Size (mm): M12
Mount Type: Mushroom Mount
Sleeve Length (in): 1.31
Overall Length (mm): 41.1
View More
Tempo de manutenção?
Facilitamos as coisas
Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.