NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings200-3039: 125.31mm Outer Diameter Seal Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings
200-3039: 125.31mm Outer Diameter Seal Ring
200-3039: 125.31mm Outer Diameter Seal Ring

Cat® Plastic Seal Ring for Transmission Lines and Power Take off Drive

Brand: Cat

Product Images
200-3039: 125.31mm Outer Diameter Seal Ring
200-3039: 125.31mm Outer Diameter Seal Ring
200-3039: 125.31mm Outer Diameter Seal Ring
200-3039: 125.31mm Outer Diameter Seal Ring
200-3039: 125.31mm Outer Diameter Seal Ring

Cat® Plastic Seal Ring for Transmission Lines and Power Take off Drive

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Seal/O-Ring Type: Rectangular
Material: PTFE,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 122
Cross Section Width (mm): 2
Cross Section Height (mm): 2
Inside Diameter (in): 4.81
Cross Section Width (in): 0.06
Cross Section Height (in): 0.09
Units of MeasureUSMetric
Seal/O-Ring Type: Rectangular
Material: PTFE,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 122
View More
Compatible Models
Compatible Models
Challenger
MT800
Transmission
TA22
Ag Transmission
TA22-M4WD
View More
Challenger
MT800
Warranty Information
Return Policy
Parts diagram for 200-3039
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
200-3039200-3039
199-9240199-9240
7T-55947T-5594
View All Parts
Frequently bought together
200-3039
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
199-9240
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7T-5594
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8T-2572
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
177-6797
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
177-6801
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 200-3039
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 200-3039

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 200-3039

Units of Measure

USMetric
Seal/O-Ring Type: Rectangular
Material: PTFE,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 122
Cross Section Width (mm): 2
Cross Section Height (mm): 2
Inside Diameter (in): 4.81
Cross Section Width (in): 0.06
Cross Section Height (in): 0.09
View More
Compatible Models for part number 200-3039

CHALLENGER

MT800

TRANSMISSION

TA22

AG TRANSMISSION

TA22-M4WD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert