NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings202-0665: 847.61mm Inner Diameter O-Ring Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
202-0665: 847.61mm Inner Diameter O-Ring Seal
202-0665: 847.61mm Inner Diameter O-Ring Seal

Seal Ring

Brand: Cat

Product Images
202-0665: 847.61mm Inner Diameter O-Ring Seal
202-0665: 847.61mm Inner Diameter O-Ring Seal
202-0665: 847.61mm Inner Diameter O-Ring Seal
202-0665: 847.61mm Inner Diameter O-Ring Seal
202-0665: 847.61mm Inner Diameter O-Ring Seal

Seal Ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Width (in): 0.14
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 3.6
Cross Section Height (mm): 5.2
Material: Rubber
Inside Diameter (mm): 847.6
Inside Diameter (in): 33.37
Cross Section Height (in): 0.21
Units of MeasureUSMetric
Cross Section Width (in): 0.14
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 3.6
View More
Compatible Models
Compatible Models
Engine - Machine
3516C
Truck
793D793F AC793F793F CMD793F OEMMT4400D AC793F XQ
Off Highway Truck
793793D793F
View More
Engine - Machine
3516C
Warranty Information
Return Policy
Parts diagram for 202-0665
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 202-0665
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 202-0665

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
Specifications for part number 202-0665

Units of Measure

USMetric
Cross Section Width (in): 0.14
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 3.6
Cross Section Height (mm): 5.2
Material: Rubber
Inside Diameter (mm): 847.6
Inside Diameter (in): 33.37
Cross Section Height (in): 0.21
View More
Compatible Models for part number 202-0665

ENGINE - MACHINE

3516C

TRUCK

793D 793F AC 793F 793F CMD 793F OEM MT4400D AC 793F XQ

OFF HIGHWAY TRUCK

793 793D 793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert