NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home204-2281: 370.00mm Length Black Plastic Cable Strap
Home204-2281: 370.00mm Length Black Plastic Cable Strap
204-2281: 370.00mm Length Black Plastic Cable Strap

Half clip single

Brand: Cat

Product Images
204-2281: 370.00mm Length Black Plastic Cable Strap
204-2281: 370.00mm Length Black Plastic Cable Strap
204-2281: 370.00mm Length Black Plastic Cable Strap
204-2281: 370.00mm Length Black Plastic Cable Strap
204-2281: 370.00mm Length Black Plastic Cable Strap

Half clip single

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
Attributes:
• Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements
• Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base.
• This part is perfect to stock your small repair shop and or field service vehicles.
• Coatings that meet special requirements for different applications (RoHS compliant)

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
Attributes:
• Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements
• Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base.
• This part is perfect to stock your small repair shop and or field service vehicles.
• Coatings that meet special requirements for different applications (RoHS compliant)

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Standard Color: BK
Notes: Overall Length: 372
Material: Nylon, 6, 6/12, 6/6 Plastic
Head Type: Standard
Strap Width (mm): 12.5
Standard Color: BK
Notes: Overall Length: 372
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT38HIT14GIT62HIT14G2IT28G
Mini Hyd Excavator
303.5E2 CR304E2307.5305E2 CR305E304E303.5E303.5D305.5E2308E2CR305.5D305.5E303E CR305.5 CR305E2303CR304E2 CR304D CR304308309306305.5E2 CR304.5E2306.5305D CR310303.5E2303.5CR305 CR
Rotary Drill
MD6310MD6250MD6200MD6380
Track Feller Buncher
552 2541 2522521521B522B
Harvester Head
SAT322TSCSAT323SAT322SAT322TSAT318SAT323TSAT323TSC
Excavator
349D LM315F324D324E320D3 GCM317F320D2320D3336D2 L323F374F L323DM318F324E LN345C345D548349F L325D L317315558313320GX374D L323F OEM336F L XE323E LN314E CROTHER326F320 GX538349D336E L320 GC349E325D349F325F340F329D LN336F LN XEM325D MH318D2 L324E L312E L330 GC320D RR323D L313F L326D2 L345D L320D320E314E LCR365C L323E SA323F L317 GC336D2 L XE365C349F LXE325D FM LL320D LN390D390F315 GC336D LN349E L VG349 GC320E L325D FM320D GC349D2323D2 L336D2568 FM320D FM352 UHD340313 GX349345313 GC324D FM349D2 L352350355318F L320326325323329E L330335336333329D329E323 GX318D2323 GC395325D MH313F LGC320D2 L324D LN374345C MH326F LN345 GC316F L312EFM538312F336D336E336F333 GC326D LFM548335F336F XE349E L330D23101323D LN352F XE VG336 MHPU320D2 GC320D2 FM316F352F-VG320D LRR365C L MH326F L336D LFM558FM568324D L313F330GC352F324D FM LL320E LRR323F LN336F L374F345C L318 GC323D SA323D3336D2 GC330D2 L323D2314F CR336F LNXE313F GC323GC323E L336F LN329E LN320E LN330F330D390F LM325D L MH336E LN316 GC336D2 LXE323F SAMH3295316 GX340D2 L313D2 GC320D LMH3040390D L340MHPU340F L UHD326 GC326D2320F L313D2-GC313D2326GC330F LN330D L350 OEM336 GC328D LCR329D L340F L LRE325F LCR568 FM LL318F345D L VG340D L311F LRR330F L329F L336D2 XE335F LCR312 GX312 GC321D LCR315F LCR329D2 L
Shovel
6040
Paving Compactor
CC2.7CB-22BC13 MARINECB2.7CB2.5MG630
Multi Terrain Loader
297D2 XHP287C2267B247B247B3287C287B287D297D2297D XHP277B277D277C257D3277C2257D257B267287277297D297C
Compact Track Loader
285XE279C2279D3299D299C279D279C299D3299D2259D239D275285255265249D3275XE299D XHP289D289C289C2289D3249D299D2 XHP239D3299D3 XE259D3
Rotary Mixer
RM800RM500B
Work Tool
GLK484548
Petroleum Engine
C9C7C175-16C152016C323512E3512C3512B
Soil Compactor
825CP44BCP68B815CS76BCS74BCP12 GCCS12 GC815KCS20CS10CS11CS12CS13CS14CS16CS17CS19CS56BCS10 GCCS78BCS54BCP56BCS64BCP7CP5CP13 GCCP74BCS5825H825KCP11CP12CP13CP14CP16CP17CS13 GCCS44BCS68BCS66BCS11 GC
Backhoe Loader
420F2430E430F420XE427F2416F2415416426428424420434E434F432E432F434430432444440450416E416F434F2432F2430F2442D442E428F2422F422E444F420E444E415F2420F444F2426 F2422F2428F428E
Control, Guidance, Monitoring, And Technology Products
COMMANDSTATION
Wheel Loader
982XE988 XE966 XE962H986H962L986K962K962M980XE988H988K966F966H966L966K966M950GC814K924H924G924K926M962928H928G966972966 GC907K972 XE986980982928HZ906K906M988995990993992988K XE908K908M926924930938950982 XE980 XE980K HLG924GZ908907906924HZ990K990H950 GC972M XE993K992K972XE994F994K994H972H972K972M972L988GC950H950K950M950L930G930H930K930M938H938K938M966XE966F II962M Z950M Z966K XE966M XE980H980L980K980M982M
Articulated Truck
740 GC735C735B745740C740B745C
Wheeled Excavator
M320FM317D2M318DM318FM314-07M315DM316FM316DM313DM322D2 MHM314FM322D MHM314M315M322M320M318M319M316M317M313-07M315D2MH3026MH3024M315GCMH3040M324D2 MHM318D MHM323FM322D2M322FM322DM320D2
Engine - Industrial
3516BXQ20
Pneumatic Compactor
PS-150CCW-16CW-14CW34CW12CW-34
Industrial Engine
C7C1.5DG60C175-163516B3516CC4.4
Wheel Scraper
621G623G627G631G631E657G637K637E637G
Quarry Truck
777E772G770G
Spray Ar
CAT WDS
Gas Engine
G3512G3516G3508
Tractor
784C
Pumper
SPF743
Power Module
XQC12003516B3516CXQC1600XQ2280PM3516
Site Prep Tractor
586C2864C
Load, Haul, Dump
R1700K
Off Highway Truck
777G777E796 AC794 AC773GC798 AC785D789G789D772770793D777775773793F789785793798
Oem Solutions
TR35E44-C9.3BL
Motor Grader
120M 2140K 2140M 3140M 212M 3 AWD160M 3 AWD24M160K160M140M 3 AWD14M-324161418120M120K120 GC140M140K12M 312M 2140 GC160M 2160M 318M316M16014L15014M14016GC12M12K14M312016M3120K 2
Hydraulic Shovel
6015604060306030 T46030 T26015B6060
Knuckleboom Loader
559C559D2384D2384C579C579D2484D2484C
Marine Engine
3516EC175-16
Log Loadr Forst Mach
558
Expanded Mining Products
LD350
Petroleum Package
TH48-E80TH48-E70CX31-C11ICX31-C15ICX31-C13ICX31-P600-CX35-C18I
Energy Storage
ECE2500ETS1500PGS1260PGS1260 HDECE1500PGS840ECE2000
Reclaimer Mixer
RM400RM800RM500BRM-300RM-500
Engine
C175-203512E3516E
Locomotive Engine
3516B3512E
Water Delivery System
777GCAT WDS
Cold Planer
PM820PM825PM822PM620PM622PM312PM313PM310PC306BPM-201PC310B
Electric Rope Shovel
7495 HF7495
Gen Set Engine
DE800SDE1100G3516C
Shear
S308
Transmission
TR35TR16-C7.1
Skid Steer Loader
289D3226B226D252B3232D3272D XHP226B3226D3272C272D252B256C272D3272D2232B232D236B236D242D3216B270XE262C2246D3272D3 XE279D3272D2 XHP249D3250236B3262260252270236D3262B262D262C265262D3268B242B242D246B246D246C248B216B3
Industrial Loader
415F2 IL
Wheel Feller Buncher
573D2570D563D2670D
Powertrain
TR35E44-C9.3B
Track-Type Loader
973
Generator
XQ330XQP500XQP550SR5
Wheel Tractor-Scraper
627623621637632631623K LRC631K613G637K627K LRC623K621K627K657651
Wheel Skidder
535D535C545D545C525D525C555D
Asphalt Compactor
CB22BCB2.5 GCCB2.7 GCCC2.7 GCCW16CB8CB7CB16CB15CB13CB10
Oem Mob Hyd Pwr Unit
336MHPU
Forestry Products
FM528 LL538548558568FM528
Water Fording Tractor
D7R II
Wheel Tractor
623G623H621G621H627G627H631K631G621K OEM651657G637G637K
Hex Based Spl Solution
320E330D2352F OEM330F OEM
Track Loader
973C973D973K953C953D953K963973953963D963C963K
Wheel Dozer
854K834H834K814K844H844K834844854824H824K814824
Landfill Compactor
836826816826H826K816K836H836K
Mulching Head
HM2615HM4015HM315
Telehandler
TH1055TH1255TH0642TH0842
Compact Wheel Loader
930938926904H906H908M906M907H907M908H914G2914G
Grapple-Log Loading
5055GLK55
Utility Compactor
CB4.4CB4.0CB2.5 GCCB2.7CB2.5CB2.9CC2.7 GCCB2.7 GCCB1.8CB1.7CC2.6CC2.7
Asphalt Screed
SE60 VSE47 VAS4252CSE60 VT XWAS3301CSE60 FMAS3173SE47 FMSE60SE50 VTSE50 VSE60VT XWSE47 VTSE60 V XW
Bulldozer
D8T
Underground Art Truck
AD45BAD60AD55AD63AD30AD45
On Highway Truck
CT660CT680CT681
Wheel Saw
SW345BSW360B
Load Haul Dump
R1600HR2900R2900 XER1700GR3000HR2900GOTHERR1700R1300GR1700 XE
Material Handler
MH3250MH3260MH3022MH3024MH3037MH3032MH3040MH3049MH3050MH3295MH3059M325D L MHM325D MH
Backhoe
BH130
Rotary Cutter
RC20
Track-Type Tractor
D10D11D8 GCD5R LGPD6R IID4GD5R2D5ND5GD6N XLD6RD6TD6ND6KD7ED4K2 LGPD6 XED6N LGPD3K2 LGPD4K2 XLD7R XRD6T LGPD6GCD3K2 XLD6R XLD6K2 XLD6T XWD6T XLD8GCD5R XLD7RD8TD8RD6K XLD9TD9RD6T XW PATD6K2D5K XLD6R LGPD7E LGPD5K LGPD6R IIID6XED4K XLD9 GCD7R SERIESD6K2 LGPD6N OEMD3K XLD9D2D1D4D3D6D5D8D7D4K LGPD5K2 LGPD10ND10RD10TD11ND11RD11TD7R LGPD6T LGPPATD6K LGPD10T2D6R STDD8R IID6T XL PATD5K2 XLD7R IID3K LGP
Asphalt Paver
AP1055AP655BG555EPE636AP400AP300FBG-260DAP600AP500FAP655FBG1000EAP-500ESE47BG-2455DAP-1000EAP-1000DAP-1000FAP-555EBG600DAP355FAP455AP500AP555FAP-600DAP655F LAP600FAP-655DAP-300DBG1055EAP355AP-1055FAP-1055DAP-1055EAP555AP300BG655DBG500EAP1000
Marine Auxiliary
3512B
Pipelayer
587T587R561NPL83PL87PL72PL61583T583R572R II572R
Vibratory Compactor
CB10CS-44BCS-68BCB7CB1.8CB1.7CP-533ECD-44BCS-66BCS-64BCP-64CB-66BCP-54CP-56CB-534DCP11 GCCB-64BCP-34CC4.0CS12CS14CP-76CP-74CS78BCS54BCB-64CB-54CB-564DCD-54CS56BCB-44BCB-68BCB-434DCS79BCP-68BCP-44BCB-32CS74BCS10 GCCB-24CB-22CP68BCP44BCS-56CS11 GCCS-54CS-56BCS-34CS-54BCS-78BCS-79BCP12CS-76BCP74BCS-533ECS-76CS-74CS-74BCB46BCS-64CB-54BCS512 GCCB4.0CB4.4CP12 GCCD-54BCS7CP-54BCP7CS68BCS44BCP-56BCP54BCP-74BCP76BCP56B
Technology
AUTOGUIDNC
Mobile Hyd Power Unit
329D L365C L390F349D L330FMHPU329E336D L330 MHPU325D336E HVG324D LN349D2350MHPU352FMHPU323F OEM336FMHPU340D2 L325D L336F336E330F323D L
Power Package
C7C32
Generator Set
DE1400DE500G3512XQP150XQ1140C13GENSETDG500XQ2303516XQ20T4F3512XQP30C18 GEN SEXQ425C6.6D12503516C GENG3516CD1000G3516H3508BC9C4.4DE1250SXQP300C18 I6XQP310C13 XQ375DE630G3412DG4003412C18C15C13C15 I6DG200DG450DE1500DG125DE1000SC9 GEN SETDG100C7.1DG350C27XQ330C32DG175DG150D800C15 GEN SEC175-20C175-16DG30DE12503512BDG80XQP2003516C3516B3516E
Ejector Truck
740B740
Mulcher
HM5515
Forest Products
OTHER
Road Reclaimer
RM800RM400RM600RM500BRM500
Engine - Machine
3516CC32
Truck
773G LRC793F XQ775G793F OEM777D777G777F775G OEM785797770G795F XQ793D793B793C793F772G773G797F797B775G LRC794 AC793F CMD772G OEM789C789D770G OEM785G773G OEM785C785D795F AC793F ACMT4400D AC
Compactor
CB-34B XWCB8CB7CB-36BCB-34BCB-32BCC-34BCD10CCS7CCS9CB10CB13CB15CB16CB-24BCB-22BCC-24BCD8
View More
Integrated Toolcarrier
IT38HIT14GIT62HIT14G2IT28G
Warranty Information
Return Policy
Parts diagram for 204-2281
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 204-2281
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 204-2281

Description:
Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
Attributes:
• Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements
• Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base.
• This part is perfect to stock your small repair shop and or field service vehicles.
• Coatings that meet special requirements for different applications (RoHS compliant)

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 204-2281
Standard Color: BK
Notes: Overall Length: 372
Material: Nylon, 6, 6/12, 6/6 Plastic
Head Type: Standard
Strap Width (mm): 12.5
View More
Compatible Models for part number 204-2281

INTEGRATED TOOLCARRIER

IT38H IT14G IT62H IT14G2 IT28G

MINI HYD EXCAVATOR

303.5E2 CR 304E2 307.5 305E2 CR 305E 304E 303.5E 303.5D 305.5E2 308E2CR 305.5D 305.5E 303E CR 305.5 CR 305E2 303CR 304E2 CR 304D CR 304 308 309 306 305.5E2 CR 304.5E2 306.5 305D CR 310 303.5E2 303.5CR 305 CR

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

552 2 541 2 522 521 521B 522B

HARVESTER HEAD

SAT322TSC SAT323 SAT322 SAT322T SAT318 SAT323T SAT323TSC

EXCAVATOR

349D L M315F 324D 324E 320D3 GC M317F 320D2 320D3 336D2 L 323F 374F L 323D M318F 324E LN 345C 345D 548 349F L 325D L 317 315 558 313 320GX 374D L 323F OEM 336F L XE 323E LN 314E CR OTHER 326F 320 GX 538 349D 336E L 320 GC 349E 325D 349F 325F 340F 329D LN 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 323D L 313F L 326D2 L 345D L 320D 320E 314E LCR 365C L 323E SA 323F L 317 GC 336D2 L XE 365C 349F LXE 325D FM LL 320D LN 390D 390F 315 GC 336D LN 349E L VG 349 GC 320E L 325D FM 320D GC 349D2 323D2 L 336D2 568 FM 320D FM 352 UHD 340 313 GX 349 345 313 GC 324D FM 349D2 L 352 350 355 318F L 320 326 325 323 329E L 330 335 336 333 329D 329E 323 GX 318D2 323 GC 395 325D MH 313F LGC 320D2 L 324D LN 374 345C MH 326F LN 345 GC 316F L 312E FM538 312F 336D 336E 336F 333 GC 326D L FM548 335F 336F XE 349E L 330D2 3101 323D LN 352F XE VG 336 MHPU 320D2 GC 320D2 FM 316F 352F-VG 320D LRR 365C L MH 326F L 336D L FM558 FM568 324D L 313F 330GC 352F 324D FM LL 320E LRR 323F LN 336F L 374F 345C L 318 GC 323D SA 323D3 336D2 GC 330D2 L 323D2 314F CR 336F LNXE 313F GC 323GC 323E L 336F LN 329E LN 320E LN 330F 330D 390F L M325D L MH 336E LN 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 313D2 GC 320D L MH3040 390D L 340MHPU 340F L UHD 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330F LN 330D L 350 OEM 336 GC 328D LCR 329D L 340F L LRE 325F LCR 568 FM LL 318F 345D L VG 340D L 311F LRR 330F L 329F L 336D2 XE 335F LCR 312 GX 312 GC 321D LCR 315F LCR 329D2 L

SHOVEL

6040

PAVING COMPACTOR

CC2.7 CB-22B C13 MARINE CB2.7 CB2.5 MG630

MULTI TERRAIN LOADER

297D2 XHP 287C2 267B 247B 247B3 287C 287B 287D 297D2 297D XHP 277B 277D 277C 257D3 277C2 257D 257B 267 287 277 297D 297C

COMPACT TRACK LOADER

285XE 279C2 279D3 299D 299C 279D 279C 299D3 299D2 259D 239D 275 285 255 265 249D3 275XE 299D XHP 289D 289C 289C2 289D3 249D 299D2 XHP 239D3 299D3 XE 259D3

ROTARY MIXER

RM800 RM500B

WORK TOOL

GLK48 4548

PETROLEUM ENGINE

C9 C7 C175-16 C15 2016 C32 3512E 3512C 3512B

SOIL COMPACTOR

825 CP44B CP68B 815 CS76B CS74B CP12 GC CS12 GC 815K CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP7 CP5 CP13 GC CP74B CS5 825H 825K CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS44B CS68B CS66B CS11 GC

BACKHOE LOADER

420F2 430E 430F 420XE 427F2 416F2 415 416 426 428 424 420 434E 434F 432E 432F 434 430 432 444 440 450 416E 416F 434F2 432F2 430F2 442D 442E 428F2 422F 422E 444F 420E 444E 415F2 420F 444F2 426 F2 422F2 428F 428E

CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS

COMMANDSTATION

WHEEL LOADER

982XE 988 XE 966 XE 962H 986H 962L 986K 962K 962M 980XE 988H 988K 966F 966H 966L 966K 966M 950GC 814K 924H 924G 924K 926M 962 928H 928G 966 972 966 GC 907K 972 XE 986 980 982 928HZ 906K 906M 988 995 990 993 992 988K XE 908K 908M 926 924 930 938 950 982 XE 980 XE 980K HLG 924GZ 908 907 906 924HZ 990K 990H 950 GC 972M XE 993K 992K 972XE 994F 994K 994H 972H 972K 972M 972L 988GC 950H 950K 950M 950L 930G 930H 930K 930M 938H 938K 938M 966XE 966F II 962M Z 950M Z 966K XE 966M XE 980H 980L 980K 980M 982M

ARTICULATED TRUCK

740 GC 735C 735B 745 740C 740B 745C

WHEELED EXCAVATOR

M320F M317D2 M318D M318F M314-07 M315D M316F M316D M313D M322D2 MH M314F M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M313-07 M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M320D2

ENGINE - INDUSTRIAL

3516B XQ20

PNEUMATIC COMPACTOR

PS-150C CW-16 CW-14 CW34 CW12 CW-34

INDUSTRIAL ENGINE

C7 C1.5 DG60 C175-16 3516B 3516C C4.4

WHEEL SCRAPER

621G 623G 627G 631G 631E 657G 637K 637E 637G

QUARRY TRUCK

777E 772G 770G

SPRAY AR

CAT WDS

GAS ENGINE

G3512 G3516 G3508

TRACTOR

784C

PUMPER

SPF743

POWER MODULE

XQC1200 3516B 3516C XQC1600 XQ2280 PM3516

SITE PREP TRACTOR

586C 2864C

LOAD, HAUL, DUMP

R1700K

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160K 160M 140M 3 AWD 14M-3 24 16 14 18 120M 120K 120 GC 140M 140K 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 14L 150 14M 140 16GC 12M 12K 14M3 120 16M3 120K 2

HYDRAULIC SHOVEL

6015 6040 6030 6030 T4 6030 T2 6015B 6060

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 579C 579D 2484D 2484C

MARINE ENGINE

3516E C175-16

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX31-C11I CX31-C15I CX31-C13I CX31-P600- CX35-C18I

ENERGY STORAGE

ECE2500 ETS1500 PGS1260 PGS1260 HD ECE1500 PGS840 ECE2000

RECLAIMER MIXER

RM400 RM800 RM500B RM-300 RM-500

ENGINE

C175-20 3512E 3516E

LOCOMOTIVE ENGINE

3516B 3512E

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PC306B PM-201 PC310B

ELECTRIC ROPE SHOVEL

7495 HF 7495

GEN SET ENGINE

DE800S DE1100 G3516C

SHEAR

S308

TRANSMISSION

TR35 TR16-C7.1

SKID STEER LOADER

289D3 226B 226D 252B3 232D3 272D XHP 226B3 226D3 272C 272D 252B 256C 272D3 272D2 232B 232D 236B 236D 242D3 216B 270XE 262C2 246D3 272D3 XE 279D3 272D2 XHP 249D3 250 236B3 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 242B 242D 246B 246D 246C 248B 216B3

INDUSTRIAL LOADER

415F2 IL

WHEEL FELLER BUNCHER

573D 2570D 563D 2670D

POWERTRAIN

TR35E44-C9.3B

TRACK-TYPE LOADER

973

GENERATOR

XQ330 XQP500 XQP550 SR5

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

WHEEL SKIDDER

535D 535C 545D 545C 525D 525C 555D

ASPHALT COMPACTOR

CB22B CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

623G 623H 621G 621H 627G 627H 631K 631G 621K OEM 651 657G 637G 637K

HEX BASED SPL SOLUTION

320E 330D2 352F OEM 330F OEM

TRACK LOADER

973C 973D 973K 953C 953D 953K 963 973 953 963D 963C 963K

WHEEL DOZER

854K 834H 834K 814K 844H 844K 834 844 854 824H 824K 814 824

LANDFILL COMPACTOR

836 826 816 826H 826K 816K 836H 836K

MULCHING HEAD

HM2615 HM4015 HM315

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

COMPACT WHEEL LOADER

930 938 926 904H 906H 908M 906M 907H 907M 908H 914G2 914G

GRAPPLE-LOG LOADING

5055 GLK55

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CB1.8 CB1.7 CC2.6 CC2.7

ASPHALT SCREED

SE60 V SE47 V AS4252C SE60 VT XW AS3301C SE60 FM AS3173 SE47 FM SE60 SE50 VT SE50 V SE60VT XW SE47 VT SE60 V XW

BULLDOZER

D8T

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD63 AD30 AD45

ON HIGHWAY TRUCK

CT660 CT680 CT681

WHEEL SAW

SW345B SW360B

LOAD HAUL DUMP

R1600H R2900 R2900 XE R1700G R3000H R2900G OTHER R1700 R1300G R1700 XE

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH M325D MH

BACKHOE

BH130

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D10 D11 D8 GC D5R LGP D6R II D4G D5R2 D5N D5G D6N XL D6R D6T D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D6GC D3K2 XL D6R XL D6K2 XL D6T XW D6T XL D8GC D5R XL D7R D8T D8R D6K XL D9T D9R D6T XW PAT D6K2 D5K XL D6R LGP D7E LGP D5K LGP D6R III D6XE D4K XL D9 GC D7R SERIES D6K2 LGP D6N OEM D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10N D10R D10T D11N D11R D11T D7R LGP D6T LGPPAT D6K LGP D10T2 D6R STD D8R II D6T XL PAT D5K2 XL D7R II D3K LGP

ASPHALT PAVER

AP1055 AP655 BG555E PE636 AP400 AP300F BG-260D AP600 AP500F AP655F BG1000E AP-500E SE47 BG-2455D AP-1000E AP-1000D AP-1000F AP-555E BG600D AP355F AP455 AP500 AP555F AP-600D AP655F L AP600F AP-655D AP-300D BG1055E AP355 AP-1055F AP-1055D AP-1055E AP555 AP300 BG655D BG500E AP1000

MARINE AUXILIARY

3512B

PIPELAYER

587T 587R 561N PL83 PL87 PL72 PL61 583T 583R 572R II 572R

VIBRATORY COMPACTOR

CB10 CS-44B CS-68B CB7 CB1.8 CB1.7 CP-533E CD-44B CS-66B CS-64B CP-64 CB-66B CP-54 CP-56 CB-534D CP11 GC CB-64B CP-34 CC4.0 CS12 CS14 CP-76 CP-74 CS78B CS54B CB-64 CB-54 CB-564D CD-54 CS56B CB-44B CB-68B CB-434D CS79B CP-68B CP-44B CB-32 CS74B CS10 GC CB-24 CB-22 CP68B CP44B CS-56 CS11 GC CS-54 CS-56B CS-34 CS-54B CS-78B CS-79B CP12 CS-76B CP74B CS-533E CS-76 CS-74 CS-74B CB46B CS-64 CB-54B CS512 GC CB4.0 CB4.4 CP12 GC CD-54B CS7 CP-54B CP7 CS68B CS44B CP-56B CP54B CP-74B CP76B CP56B

TECHNOLOGY

AUTOGUIDNC

MOBILE HYD POWER UNIT

329D L 365C L 390F 349D L 330FMHPU 329E 336D L 330 MHPU 325D 336E HVG 324D LN 349D2 350MHPU 352FMHPU 323F OEM 336FMHPU 340D2 L 325D L 336F 336E 330F 323D L

POWER PACKAGE

C7 C32

GENERATOR SET

DE1400 DE500 G3512 XQP150 XQ1140 C13GENSET DG500 XQ230 3516 XQ20T4F 3512 XQP30 C18 GEN SE XQ425 C6.6 D1250 3516C GEN G3516C D1000 G3516H 3508B C9 C4.4 DE1250S XQP300 C18 I6 XQP310 C13 XQ375 DE630 G3412 DG400 3412 C18 C15 C13 C15 I6 DG200 DG450 DE1500 DG125 DE1000S C9 GEN SET DG100 C7.1 DG350 C27 XQ330 C32 DG175 DG150 D800 C15 GEN SE C175-20 C175-16 DG30 DE1250 3512B DG80 XQP200 3516C 3516B 3516E

EJECTOR TRUCK

740B 740

MULCHER

HM5515

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ENGINE - MACHINE

3516C C32

TRUCK

773G LRC 793F XQ 775G 793F OEM 777D 777G 777F 775G OEM 785 797 770G 795F XQ 793D 793B 793C 793F 772G 773G 797F 797B 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 770G OEM 785G 773G OEM 785C 785D 795F AC 793F AC MT4400D AC

COMPACTOR

CB-34B XW CB8 CB7 CB-36B CB-34B CB-32B CC-34B CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CB-24B CB-22B CC-24B CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert