NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsBasic ComponentsStarters206-6749: 24V Blower Electric Motor
Home
Electrical & ElectronicsBasic ComponentsStarters
206-6749: 24V Blower Electric Motor
206-6749: 24V Blower Electric Motor

Cat® Blower Electric Motor for Screed Extension and Screed Burner

Brand: Cat

Product Images
206-6749: 24V Blower Electric Motor
206-6749: 24V Blower Electric Motor
206-6749: 24V Blower Electric Motor
206-6749: 24V Blower Electric Motor
206-6749: 24V Blower Electric Motor

Cat® Blower Electric Motor for Screed Extension and Screed Burner

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Blower motor used in the burner assembly on asphalt screeds.

Attributes:
• Voltage: 24 V
• For use with #10-32 hardware
• Connector Type: 2-pin DT
• Wire Length: 469 mm (18.46 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Blower motor used in the burner assembly on asphalt screeds.

Attributes:
• Voltage: 24 V
• For use with #10-32 hardware
• Connector Type: 2-pin DT
• Wire Length: 469 mm (18.46 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 84
Overall Length (mm): 140
Outside Diameter (in): 3.30
Overall Length (in): 5.50
Units of MeasureUSMetric
Outside Diameter (mm): 84
Overall Length (mm): 140
Outside Diameter (in): 3.30
View More
Compatible Models
Compatible Models
Asphalt Paver
AP-800CAP-655CBG-260CBG-230BG-2455CAP-1055BBG-2255CAP-1000B
Asphalt Screed
10 FT10-20B8-16B8 FT10B10-20WBAS2301AS2251
View More
Asphalt Paver
AP-800CAP-655CBG-260CBG-230BG-2455CAP-1055BBG-2255CAP-1000B
Warranty Information
Return Policy
Parts diagram for 206-6749
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 206-6749
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 206-6749

Description:
Blower motor used in the burner assembly on asphalt screeds.

Attributes:
• Voltage: 24 V
• For use with #10-32 hardware
• Connector Type: 2-pin DT
• Wire Length: 469 mm (18.46 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Antimony oxide (Antimony trioxide), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 206-6749

Units of Measure

USMetric
Outside Diameter (mm): 84
Overall Length (mm): 140
Outside Diameter (in): 3.30
Overall Length (in): 5.50
View More
Compatible Models for part number 206-6749

ASPHALT PAVER

AP-800C AP-655C BG-260C BG-230 BG-2455C AP-1055B BG-2255C AP-1000B

ASPHALT SCREED

10 FT 10-20B 8-16B 8 FT 10B 10-20WB AS2301 AS2251

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert