NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemExhaust Bellows207-1331: 305mm Overall Length Stainless Steel Bellows
Home
EngineExhaust SystemExhaust Bellows
207-1331: 305mm Overall Length Stainless Steel Bellows
207-1331: 305mm Overall Length Stainless Steel Bellows

Exhaust Bellows

Brand: Cat

Product Images
207-1331: 305mm Overall Length Stainless Steel Bellows
207-1331: 305mm Overall Length Stainless Steel Bellows

Exhaust Bellows

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Exhaust bellows connect the exhaust gas pipes and series turbochargers.


Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Exhaust bellows connect the exhaust gas pipes and series turbochargers.


Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Width (mm): 469.9
Material Description: Stainless Steel
Height (mm): 401.32
Material: Stainless Steel,Structural Steel
Length (mm): 469.9
Width (mm): 469.9
Material Description: Stainless Steel
Height (mm): 401.32
View More

Le moment des opérations d'entretien est arrivé ?

Nous vous simplifions la tâche.

Des kits d'entretien sont disponibles par type d'équipement, notamment pour des intervalles de 250, 500 et 1000 heures.

Compatible Models
Compatible Models
Gen Set Engine
36163608360635123512B3508B35163516B
Generator Set
35083516B GENG3516BG3516CG3516EG3520CG3520B35163516CG3520E3516B3508B35123516E3512C3512B
Power Module
PMG3516
Marine Auxiliary
36083516B3512
Marine Engine
3512C35163512E3512C280-16C280-12C280-6C175-16C280-83516B3516C3512B3516E
Engine - Industrial
3512B
Industrial Engine
3512EC175-16
Engine
C175-16G3520J3512EG3516J3516E
Petroleum Engine
C175-16C280-12
Gas Engine
G3612G3616G3512EG3520BG3608G3516JG3516EG3512BG3520JG3516CG3516BG3516
View More
Gen Set Engine
36163608360635123512B3508B35163516B
Warranty Information
Return Policy
Parts diagram for 207-1331
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert