NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals209-0229: 193.51mm Outer Diameter Rubber Brake Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
209-0229: 193.51mm Outer Diameter Rubber Brake Seal
209-0229: 193.51mm Outer Diameter Rubber Brake Seal

Cat® Rubber Brake Seal Used for Differential and Drive Train

Brand: Cat

Product Images
209-0229: 193.51mm Outer Diameter Rubber Brake Seal
209-0229: 193.51mm Outer Diameter Rubber Brake Seal
209-0229: 193.51mm Outer Diameter Rubber Brake Seal
209-0229: 193.51mm Outer Diameter Rubber Brake Seal
209-0229: 193.51mm Outer Diameter Rubber Brake Seal

Cat® Rubber Brake Seal Used for Differential and Drive Train

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Service component for differential group.

Attributes:
• Material: Rubber (HNBR)
• Cross section orientation: Curved OD
• Outside diameter: 204.33 mm (8.04 in)
• Inside diameter: 193.51 mm (7.61 in)
• Width: 3.53 mm (0.14 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Service component for differential group.

Attributes:
• Material: Rubber (HNBR)
• Cross section orientation: Curved OD
• Outside diameter: 204.33 mm (8.04 in)
• Inside diameter: 193.51 mm (7.61 in)
• Width: 3.53 mm (0.14 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Color: Black
Color Notes: Actual O-ring color may differ from image.
Cross Section Direction: Curved Outside Diameter
Cross Section Height (in): 0.213
Cross Section Height (mm): 5.41
Cross Section Width (in): 0.139
Cross Section Width (mm): 3.53
Hardness (Shore A): 78
Inside Diameter (in): 7.619
Inside Diameter (mm): 193.51
Material: HNBR,Fluoroelastomer (FKM) Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Material Description: HNBR Rubber
Notes: Dimensions and material descriptions provided for reference only.
O-Ring Type: D-Ring
Outside Diameter (in): 8.044
Outside Diameter (mm): 204.33
Width (in): 0.1
Width (mm): 4
Units of MeasureUSMetric
Color: Black
Color Notes: Actual O-ring color may differ from image.
Cross Section Direction: Curved Outside Diameter
View More
Compatible Models
Compatible Models
Articulated Truck
730 EJECTOR725730C2730725C2735
Ejector Truck
730C2 EJ
Motor Grader
140M 3 AWD14L12M15012M 3 AWD160M 3 AWD140M 3140M 214016012M 312M 214140M160M 2160M 3160M
Wheel Loader
962M Z962962L950M950950L962M950M Z
View More
Articulated Truck
730 EJECTOR725730C2730725C2735
Warranty Information
Return Policy
Parts diagram for 209-0229
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 209-0229
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 209-0229

Description:
Service component for differential group.

Attributes:
• Material: Rubber (HNBR)
• Cross section orientation: Curved OD
• Outside diameter: 204.33 mm (8.04 in)
• Inside diameter: 193.51 mm (7.61 in)
• Width: 3.53 mm (0.14 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 209-0229

Units of Measure

USMetric
Color: Black
Color Notes: Actual O-ring color may differ from image.
Cross Section Direction: Curved Outside Diameter
Cross Section Height (in): 0.213
Cross Section Height (mm): 5.41
Cross Section Width (in): 0.139
Cross Section Width (mm): 3.53
Hardness (Shore A): 78
Inside Diameter (in): 7.619
Inside Diameter (mm): 193.51
Material: HNBR,Fluoroelastomer (FKM) Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Material Description: HNBR Rubber
Notes: Dimensions and material descriptions provided for reference only.
O-Ring Type: D-Ring
Outside Diameter (in): 8.044
Outside Diameter (mm): 204.33
Width (in): 0.1
Width (mm): 4
View More
Compatible Models for part number 209-0229

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 725C2 735

EJECTOR TRUCK

730C2 EJ

MOTOR GRADER

140M 3 AWD 14L 12M 150 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140 160 12M 3 12M 2 14 140M 160M 2 160M 3 160M

WHEEL LOADER

962M Z 962 962L 950M 950 950L 962M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert