To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineFuel SystemFuel Pumps20R-0967: Cat® Reman Fuel Transfer Pump
Home
EngineFuel SystemFuel Pumps20R-0967: Cat® Reman Fuel Transfer Pump
20R-0967: Cat® Reman Fuel Transfer Pump
Cat Reman Fuel Transfer Pump (C27/C32)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
20R-0967: Cat® Reman Fuel Transfer Pump
Cat Reman Fuel Transfer Pump (C27/C32)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Description: Fuel transfer pumps like part # 20R-0967 draw fuel from the fuel tank and push it under pressure to the injectors on the engine. Cat Reman fuel transfer pumps are developed specifically for your Cat engine, to maintain a constant flow of fuel at the optimum pressure needed at any moment. Springs, gasket seals and wear parts are replaced with new. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman fuel transfer pumps provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Recommended Application: C27/C32
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Fuel transfer pumps like part # 20R-0967 draw fuel from the fuel tank and push it under pressure to the injectors on the engine. Cat Reman fuel transfer pumps are developed specifically for your Cat engine, to maintain a constant flow of fuel at the optimum pressure needed at any moment. Springs, gasket seals and wear parts are replaced with new. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman fuel transfer pumps provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Recommended Application: C27/C32
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Fuel Transfer Pump with Inlet and Outlet Port
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
¿Debe realizar el mantenimiento?
Nosotros se lo facilitamos.
Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.
Description: Fuel transfer pumps like part # 20R-0967 draw fuel from the fuel tank and push it under pressure to the injectors on the engine. Cat Reman fuel transfer pumps are developed specifically for your Cat engine, to maintain a constant flow of fuel at the optimum pressure needed at any moment. Springs, gasket seals and wear parts are replaced with new. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman fuel transfer pumps provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Recommended Application: C27/C32
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 20R-0967
Units of Measure
USMetric
Width (mm): 160.02
Height (mm): 114.3
Length (in): 6.3
Length (mm): 160.02
Height (in): 4.5
View More
Compatible Models for part number 20R-0967
UNDERGROUND ART TRUCK
AD63
GENERATOR
SR5
GENERATOR SET
C27 C32
POWER MODULE
C32
PETROLEUM ENGINE
C32
PETROLEUM TRANSMISSION
CX35-P800 TH48-E70
LOCOMOTIVE ENGINE
C32
WHEEL DOZER
854K 844H 844K
MOTOR GRADER
24
PETROLEUM GEN SET
C27 C32
WHEEL LOADER
993K 992K 990K 990H
HYDRAULIC SHOVEL
6015B 6040 FS 6040 6030 T4 6020B 6030 T2 6030
TRACK-TYPE TRACTOR
D10N D10R D10T D11 D11R D11T
ENGINE - MACHINE
C27
GEN SET ENGINE
POWER SYS
ROTARY DRILL
MD6310 MD6250
MARINE AUXILIARY
C32
MARINE ENGINE
C32
ENGINE - INDUSTRIAL
C32
INDUSTRIAL ENGINE
C32 C27
QUARRY TRUCK
777E
TRUCK
775F 773F 777C 777B 777D 777G 777F
PETROLEUM PACKAGE
TH48-E70 CX35-P800
View More
¿Debe realizar el mantenimiento?
Nosotros se lo facilitamos.
Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.