The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
20R-2824: Clutch Plate
Cat® Clutch Plate
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Description: Remanufactured part Reliability- You can have peace of mind with a full warranty on our Reman components Availability- For your convenience, our Reman components are available worldwide and ready to install Lower Cost- Experience lower cost with our fraction-of-new pricing on Reman components* Quality Parts- To keep you running, we rigorously qualify all parts, and remanufacture components to Caterpillar specifications; and only Cat Reman has access to Caterpillar specs. Critical Updates- Providing you the latest in product development, we upgrade Reman components to include critical design improvements.
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Remanufactured part Reliability- You can have peace of mind with a full warranty on our Reman components Availability- For your convenience, our Reman components are available worldwide and ready to install Lower Cost- Experience lower cost with our fraction-of-new pricing on Reman components* Quality Parts- To keep you running, we rigorously qualify all parts, and remanufacture components to Caterpillar specifications; and only Cat Reman has access to Caterpillar specs. Critical Updates- Providing you the latest in product development, we upgrade Reman components to include critical design improvements.
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 435.0
Outside Diameter (mm): 555.61
Thickness (mm): 6.35
Inside Diameter (in): 17.125
Outside Diameter (in): 21.874
Thickness (in): 0.250
Material: Carbon Steel,Low Alloy Steel
Units of MeasureUSMetric
Inside Diameter (mm): 435.0
Outside Diameter (mm): 555.61
Thickness (mm): 6.35
View More
Compatible Models
Compatible Models
Wheel Dozer
854G854K
Wheel Loader
994993K992K994F994D994H992G
View More
Wheel Dozer
854G854K
Warranty Information
Return Policy
Parts diagram for 20R-2824
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 20R-2824
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 20R-2824
Description: Remanufactured part Reliability- You can have peace of mind with a full warranty on our Reman components Availability- For your convenience, our Reman components are available worldwide and ready to install Lower Cost- Experience lower cost with our fraction-of-new pricing on Reman components* Quality Parts- To keep you running, we rigorously qualify all parts, and remanufacture components to Caterpillar specifications; and only Cat Reman has access to Caterpillar specs. Critical Updates- Providing you the latest in product development, we upgrade Reman components to include critical design improvements.
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® 6.35mm Thick Clutch Plate for Torque Convertor in Power Train
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.