NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCat Reman ProductsEngine ComponentsRocker Arms20R-3317: Cat® Reman Valve Rocker Arm
Home
Cat Reman ProductsEngine ComponentsRocker Arms
20R-3317: Cat® Reman Valve Rocker Arm
20R-3317: Cat® Reman Valve Rocker Arm

Cat Reman Valve Rocker Arm

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
20R-3317: Cat® Reman Valve Rocker Arm
20R-3317: Cat® Reman Valve Rocker Arm
20R-3317: Cat® Reman Valve Rocker Arm
20R-3317: Cat® Reman Valve Rocker Arm
20R-3317: Cat® Reman Valve Rocker Arm

Cat Reman Valve Rocker Arm

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Rocker arms are operated by pushrods from the camshaft, opening and closing valves that allow fuel and air in and exhaust out of the combustion chamber. Cat Reman rocker arms such as 20R-3317 are the choice when you need to repair or rebuild your Cat engine. Returning cores are thoroughly cleaned and inspected for signs of wear, especially in the socket, on the top or sides. We use our state-of-the-art salvage techniques, advanced manufacturing systems and quality control to return viable components to like new condition. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman rocker arms provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Rocker arms are operated by pushrods from the camshaft, opening and closing valves that allow fuel and air in and exhaust out of the combustion chamber. Cat Reman rocker arms such as 20R-3317 are the choice when you need to repair or rebuild your Cat engine. Returning cores are thoroughly cleaned and inspected for signs of wear, especially in the socket, on the top or sides. We use our state-of-the-art salvage techniques, advanced manufacturing systems and quality control to return viable components to like new condition. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman rocker arms provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Truck Engine
C15
Power Module
C32
Wheel Tractor-Scraper
631K637K657
Load Haul Dump
R2900
Material Handler
MH3295
Off Highway Truck
777G
Motor Grader
24M
Hydraulic Shovel
6030 T46015B6030
Track-Type Tractor
D8TD9TD10ND10RD10TD11RD11T
Rotary Drill
MD6200
Marine Auxiliary
C32
Marine Engine
C32
Pipelayer
PL83PL87
Excavator
374F L390F374F390F L
Mobile Hyd Power Unit
390F
Petroleum Package
TH48-E70CX31-C18I
Power Package
C32
Wheel Tractor
651E657E631K637K
Generator Set
C18 GEN SEC18C15C27C32
Rotary Mixer
RM500B
Reclaimer Mixer
RM500B
Petroleum Engine
C32C15C18C27
Soil Compactor
825K
Ejector Truck
740740B
Wheel Dozer
834H834K824K854K844H
Cold Planer
PM820PM825PM822PM620PM622
Landfill Compactor
836K826K
Petroleum Gen Set
C27C15C32
Wheel Loader
986H986K990H993K988K XE988H988K992K
Engine - Machine
C27
Gen Set Engine
POWER SYS
Articulated Truck
740C740B740 GC745C740735C735B745735 OEM735
Industrial Engine
C32C27C18C15
Wheel Scraper
637K657E
Quarry Truck
772G770G
Truck
775G775F772G OEM773G LRC770G777C777B777D777G777F772G775G OEM772773G770773F773G OEM770G OEM
View More
Truck Engine
C15
Warranty Information
Return Policy
Parts diagram for 20R-3317
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 20R-3317
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 20R-3317

Description:
Rocker arms are operated by pushrods from the camshaft, opening and closing valves that allow fuel and air in and exhaust out of the combustion chamber. Cat Reman rocker arms such as 20R-3317 are the choice when you need to repair or rebuild your Cat engine. Returning cores are thoroughly cleaned and inspected for signs of wear, especially in the socket, on the top or sides. We use our state-of-the-art salvage techniques, advanced manufacturing systems and quality control to return viable components to like new condition. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman rocker arms provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 20R-3317

We are still working on adding a specification for this part.

Compatible Models for part number 20R-3317

TRUCK ENGINE

C15

POWER MODULE

C32

WHEEL TRACTOR-SCRAPER

631K 637K 657

LOAD HAUL DUMP

R2900

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

777G

MOTOR GRADER

24M

HYDRAULIC SHOVEL

6030 T4 6015B 6030

TRACK-TYPE TRACTOR

D8T D9T D10N D10R D10T D11R D11T

ROTARY DRILL

MD6200

MARINE AUXILIARY

C32

MARINE ENGINE

C32

PIPELAYER

PL83 PL87

EXCAVATOR

374F L 390F 374F 390F L

MOBILE HYD POWER UNIT

390F

PETROLEUM PACKAGE

TH48-E70 CX31-C18I

POWER PACKAGE

C32

WHEEL TRACTOR

651E 657E 631K 637K

GENERATOR SET

C18 GEN SE C18 C15 C27 C32

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

PETROLEUM ENGINE

C32 C15 C18 C27

SOIL COMPACTOR

825K

EJECTOR TRUCK

740 740B

WHEEL DOZER

834H 834K 824K 854K 844H

COLD PLANER

PM820 PM825 PM822 PM620 PM622

LANDFILL COMPACTOR

836K 826K

PETROLEUM GEN SET

C27 C15 C32

WHEEL LOADER

986H 986K 990H 993K 988K XE 988H 988K 992K

ENGINE - MACHINE

C27

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

740C 740B 740 GC 745C 740 735C 735B 745 735 OEM 735

INDUSTRIAL ENGINE

C32 C27 C18 C15

WHEEL SCRAPER

637K 657E

QUARRY TRUCK

772G 770G

TRUCK

775G 775F 772G OEM 773G LRC 770G 777C 777B 777D 777G 777F 772G 775G OEM 772 773G 770 773F 773G OEM 770G OEM

View More
Compare Alternate Parts
20R-3317
This part:
20R-3317: Cat® Reman Valve Rocker Arm
Description

Cat Reman Valve Rocker Arm

259-6122
This part:
259-6122: ARM AS-V ROC

276-4132
This part:
276-4132: ARM AS-V ROC

437-3868
This part:
437-3868: 40.065mm Shaft Diameter Rocker Arm
Description

Rocker Arm Assembly

320-2795
This part:
320-2795: ARM AS-V ROC
Description

Rocker Arm Assembly

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert