NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCat Reman ProductsFuel SystemsVariable Valve Actuators20R-6833: Cat® Reman Actuator
Home
Cat Reman ProductsFuel SystemsVariable Valve Actuators
20R-6833: Cat® Reman Actuator
20R-6833: Cat® Reman Actuator

Cat Reman Actuator (Variable Valve Actuation) (24V Cat Brake)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

fallback-image
20R-6833: Cat® Reman Actuator

Cat Reman Actuator (Variable Valve Actuation) (24V Cat Brake)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Warranty Information
Return Policy
Description
Description

Description:
Cat Reman variable valve actuators such as 20R-6833 control the engine braking process by varying the pressure and air-to-fuel ratio in your engine’s cylinders, enabling increased torque and improved BSFC (Brake Specific Fuel Consumption). Plus, the lower cylinder temperatures reduce NOx emissions. Remanufactured cores are completely disassembled, thoroughly cleaned, and inspected for quality and durability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman variable valve actuators provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat Reman variable valve actuators such as 20R-6833 control the engine braking process by varying the pressure and air-to-fuel ratio in your engine’s cylinders, enabling increased torque and improved BSFC (Brake Specific Fuel Consumption). Plus, the lower cylinder temperatures reduce NOx emissions. Remanufactured cores are completely disassembled, thoroughly cleaned, and inspected for quality and durability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman variable valve actuators provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Wheel Tractor
631K637K
Articulated Truck
740745C735C740 GC735B745740C735 OEM740B735
Wheel Tractor-Scraper
657637K631K
Industrial Engine
C15C18
Wheel Scraper
637K
Quarry Truck
770G772G
Truck
772G770G770772G OEM770G OEM
Ejector Truck
740740B
Wheel Dozer
834H834K
Motor Grader
24M
Wheel Loader
988K XE988H988K986H986K
View More
Wheel Tractor
631K637K
Warranty Information
Return Policy
Parts diagram for 20R-6833
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
20R-683320R-6833
214-7568214-7568
248-5513248-5513
View All Parts
Frequently bought together
20R-6833
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
248-5513
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1R-1808
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1B-3867
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
238-5081
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 20R-6833
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 20R-6833

Description:
Cat Reman variable valve actuators such as 20R-6833 control the engine braking process by varying the pressure and air-to-fuel ratio in your engine’s cylinders, enabling increased torque and improved BSFC (Brake Specific Fuel Consumption). Plus, the lower cylinder temperatures reduce NOx emissions. Remanufactured cores are completely disassembled, thoroughly cleaned, and inspected for quality and durability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman variable valve actuators provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 20R-6833

We are still working on adding a specification for this part.

Compatible Models for part number 20R-6833

WHEEL TRACTOR

631K 637K

ARTICULATED TRUCK

740 745C 735C 740 GC 735B 745 740C 735 OEM 740B 735

WHEEL TRACTOR-SCRAPER

657 637K 631K

INDUSTRIAL ENGINE

C15 C18

WHEEL SCRAPER

637K

QUARRY TRUCK

770G 772G

TRUCK

772G 770G 770 772G OEM 770G OEM

EJECTOR TRUCK

740 740B

WHEEL DOZER

834H 834K

MOTOR GRADER

24M

WHEEL LOADER

988K XE 988H 988K 986H 986K

View More
Compare Alternate Parts
20R-6833
This part:
20R-6833: Cat® Reman Actuator
Description

Cat Reman Actuator (Variable Valve Actuation) (24V Cat Brake)

330-1919
This part:
330-1919: ACTUATOR AS
Description

Valve Actuator

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert