NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches214-4702: Switch Assembly-Rocker
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
214-4702: Switch Assembly-Rocker
214-4702: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (Hazard)

Brand: Cat

Product Images
214-4702: Switch Assembly-Rocker
214-4702: Switch Assembly-Rocker
214-4702: Switch Assembly-Rocker
214-4702: Switch Assembly-Rocker
214-4702: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (Hazard)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed two position illuminated rocker switch
• Symbol: Hazard Warning Lights (ISO 0085)
• 12 V Red LED
• Heavy duty construction
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Used to operate hazard warning lights in Cat machines. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed two position illuminated rocker switch
• Symbol: Hazard Warning Lights (ISO 0085)
• 12 V Red LED
• Heavy duty construction
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Used to operate hazard warning lights in Cat machines. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 26
Length (in): 1.97
Material: Polyamide Plastic
Temperature (°C): -40° to 85°
Temperature (°F): -40° to 185°
Width (in): 1.02
Length (mm): 50
Units of MeasureUSMetric
Width (mm): 26
Length (in): 1.97
Material: Polyamide Plastic
View More
Compatible Models
Compatible Models
Backhoe Loader
414E416E432E420E442E434E422E444E428E450E450F420F430E430F
View More
Backhoe Loader
414E416E432E420E442E434E422E444E428E450E450F420F430E430F
Warranty Information
Return Policy
Parts diagram for 214-4702
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
214-4702214-4702
214-4716214-4716
300-4994300-4994
View All Parts
Frequently bought together
214-4702
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-4716
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
300-4994
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
300-4995
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
300-4996
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
290-6761
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 214-4702
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 214-4702

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed two position illuminated rocker switch
• Symbol: Hazard Warning Lights (ISO 0085)
• 12 V Red LED
• Heavy duty construction
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Used to operate hazard warning lights in Cat machines. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 214-4702

Units of Measure

USMetric
Width (mm): 26
Length (in): 1.97
Material: Polyamide Plastic
Temperature (°C): -40° to 85°
Temperature (°F): -40° to 185°
Width (in): 1.02
Length (mm): 50
View More
Compatible Models for part number 214-4702

BACKHOE LOADER

414E 416E 432E 420E 442E 434E 422E 444E 428E 450E 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert