NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies217-6692: 50.80mm Internal Diameter Tee Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
217-6692: 50.80mm Internal Diameter Tee Hose
217-6692: 50.80mm Internal Diameter Tee Hose

Cat® Tee Hose (Breather)

Brand: Cat

Product Images
217-6692: 50.80mm Internal Diameter Tee Hose
217-6692: 50.80mm Internal Diameter Tee Hose
217-6692: 50.80mm Internal Diameter Tee Hose
217-6692: 50.80mm Internal Diameter Tee Hose
217-6692: 50.80mm Internal Diameter Tee Hose

Cat® Tee Hose (Breather)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description


Service component of crankcase breather groups, which provide gases an escape route from the crankcase and to filter the gases, oil, and water coming off from after combustion.

Attributes:
• Molded rubber hose
• Inside diameter 1: 50.8 mm (2 in)
• Inside diameter 2: 50.8 mm (2 in)
• Inside diameter 3: 60.3 mm (2.37 in)

Application:
Hose is used in crankcase breather group. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.


Service component of crankcase breather groups, which provide gases an escape route from the crankcase and to filter the gases, oil, and water coming off from after combustion.

Attributes:
• Molded rubber hose
• Inside diameter 1: 50.8 mm (2 in)
• Inside diameter 2: 50.8 mm (2 in)
• Inside diameter 3: 60.3 mm (2.37 in)

Application:
Hose is used in crankcase breather group. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Pumper
SPS343SPF343CSPF743SPF343SPT343
Generator
SR4SR5SR4BSR4BHV
Power Module
3516B3516CXQC1200PP3516XQC1600PM3508PM3516PM3512
Reman Engine
3516B
Off Highway Truck
789G793D789D785D7897853508B
Rotary Cutter
RC20
Gen Set-Military
3608
Hydraulic Shovel
6060
Rotary Drill
MD6540CMD6380
Marine Auxiliary
36083516C3516B3512C3512B3508B3508C35123508
Marine Engine
3512C35163512E3512350836163612C280-16C280-123508C3508B3512BC32C280-6C280-83516B3516C3516E
Mining Excavator
5230B52305130B
Petroleum Package
TH48-E70
Generator Set
G3516G35123516C GENG3520C35163508B35123512C3512BSR535083516B GENG3512E3516C3516B3516E
Vehicular Engine
35163512
Engine
3516C3516E3516PETROLEUMG3520J3512E3508PETROL3512PETROL3512B3512C
Petroleum Transmission
TH48-E80
Petroleum Engine
2016351635123516C3516BC280-123508C3512E3512C3512B
Locomotive Engine
351635123516C3516B36123508C3508B3512C3512B
Wheel Dozer
854G
Petroleum Gen Set
3512B3512C
Wheel Loader
995994992G994F994D994K994H
Gen Set Engine
360836063516B3508C280-16361635123512B3508B3516
Engine - Machine
C4.43516C
Engine - Industrial
3512B3561B3516BLD700E
Industrial Engine
3516B3516C351235163508B3512E3512B3512C
Truck
785789797793D793B793C789C789D777C777B789B777D785G777785C785D797B785B
Spray Ar
CAT WDS
Tractor
776D776C784C784B
Gas Engine
G3612G3616G3608G3520BG3520JG3512G3516
View More
Pumper
SPS343SPF343CSPF743SPF343SPT343
Warranty Information
Return Policy
Parts diagram for 217-6692
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 217-6692
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 217-6692


Service component of crankcase breather groups, which provide gases an escape route from the crankcase and to filter the gases, oil, and water coming off from after combustion.

Attributes:
• Molded rubber hose
• Inside diameter 1: 50.8 mm (2 in)
• Inside diameter 2: 50.8 mm (2 in)
• Inside diameter 3: 60.3 mm (2.37 in)

Application:
Hose is used in crankcase breather group. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 217-6692

We are still working on adding a specification for this part.

Compatible Models for part number 217-6692

PUMPER

SPS343 SPF343C SPF743 SPF343 SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

POWER MODULE

3516B 3516C XQC1200 PP3516 XQC1600 PM3508 PM3516 PM3512

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 793D 789D 785D 789 785 3508B

ROTARY CUTTER

RC20

GEN SET-MILITARY

3608

HYDRAULIC SHOVEL

6060

ROTARY DRILL

MD6540C MD6380

MARINE AUXILIARY

3608 3516C 3516B 3512C 3512B 3508B 3508C 3512 3508

MARINE ENGINE

3512C 3516 3512E 3512 3508 3616 3612 C280-16 C280-12 3508C 3508B 3512B C32 C280-6 C280-8 3516B 3516C 3516E

MINING EXCAVATOR

5230B 5230 5130B

PETROLEUM PACKAGE

TH48-E70

GENERATOR SET

G3516 G3512 3516C GEN G3520C 3516 3508B 3512 3512C 3512B SR5 3508 3516B GEN G3512E 3516C 3516B 3516E

VEHICULAR ENGINE

3516 3512

ENGINE

3516C 3516E 3516PETROLEUM G3520J 3512E 3508PETROL 3512PETROL 3512B 3512C

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

2016 3516 3512 3516C 3516B C280-12 3508C 3512E 3512C 3512B

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3612 3508C 3508B 3512C 3512B

WHEEL DOZER

854G

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

995 994 992G 994F 994D 994K 994H

GEN SET ENGINE

3608 3606 3516B 3508 C280-16 3616 3512 3512B 3508B 3516

ENGINE - MACHINE

C4.4 3516C

ENGINE - INDUSTRIAL

3512B 3561B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3516C 3512 3516 3508B 3512E 3512B 3512C

TRUCK

785 789 797 793D 793B 793C 789C 789D 777C 777B 789B 777D 785G 777 785C 785D 797B 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 784B

GAS ENGINE

G3612 G3616 G3608 G3520B G3520J G3512 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert