Description: The HVAC system provides heating, cooling and filtering of fresh and/or recirculating air in the operator compartment of a Cat machine. Cat compressors pressurize fluid to maintain flow rate and increase pressure required for the application.
Attributes: • 7 cylinder compressor • Cast aluminum body • Clutch voltage: 24 V • Pulley type: PV-8 • Refrigerant compatibility: R134a • Includes pigtail harness with 2 pin DT connector • Recommended RPM: 2500±200 • Max RPM: 4000 • For use only on systems which provide a low pressure shut-off switch in the high pressure side
Application: Compressor used to circulate refrigerant throughout the HVAC system in Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The HVAC system provides heating, cooling and filtering of fresh and/or recirculating air in the operator compartment of a Cat machine. Cat compressors pressurize fluid to maintain flow rate and increase pressure required for the application.
Attributes: • 7 cylinder compressor • Cast aluminum body • Clutch voltage: 24 V • Pulley type: PV-8 • Refrigerant compatibility: R134a • Includes pigtail harness with 2 pin DT connector • Recommended RPM: 2500±200 • Max RPM: 4000 • For use only on systems which provide a low pressure shut-off switch in the high pressure side
Application: Compressor used to circulate refrigerant throughout the HVAC system in Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 1.3 (Stroke)
Material: Alloy Aluminum
Overall Length (in): 9.6
Bore Diameter (mm): 29.3
Pins: 2
Connector Type: 2 Pin DT
Outside Diameter (in): 5.4
Outside Diameter (mm): 137
Material Description: Cast Aluminum
Bore Diameter (in): 1.2
Overall Length (mm): 244.5
Length (mm): 32.8 (Stroke)
Voltage (VAC): 24 (VDC)
Units of MeasureUSMetric
Length (in): 1.3 (Stroke)
Material: Alloy Aluminum
Overall Length (in): 9.6
View More
Compatible Models
Compatible Models
Reclaimer Mixer
RM-500
Engine
3516E
Locomotive Engine
3508C3512C
Petroleum Engine
C9C7
Soil Compactor
825G II825H825C
Ejector Truck
740
Wheel Dozer
834G854G834H824G II824H824C
Off Highway Truck
793D
Landfill Compactor
836H836G826C826H826G II
Motor Grader
24M
Wheel Loader
980G II988G988H980H980G992G986H
Articulated Truck
740735 OEM735
Track Feller Buncher
TK1051
Wheeled Excavator
W345B II
Industrial Engine
C7C93512C3406E
Truck
797793D772770793F797B
Excavator
345B II345B L345B II MH365B II365B L345B365B
View More
Reclaimer Mixer
RM-500
Warranty Information
Return Policy
Parts diagram for 218-0324
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 218-0324
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 218-0324
Description: The HVAC system provides heating, cooling and filtering of fresh and/or recirculating air in the operator compartment of a Cat machine. Cat compressors pressurize fluid to maintain flow rate and increase pressure required for the application.
Attributes: • 7 cylinder compressor • Cast aluminum body • Clutch voltage: 24 V • Pulley type: PV-8 • Refrigerant compatibility: R134a • Includes pigtail harness with 2 pin DT connector • Recommended RPM: 2500±200 • Max RPM: 4000 • For use only on systems which provide a low pressure shut-off switch in the high pressure side
Application: Compressor used to circulate refrigerant throughout the HVAC system in Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 218-0324
Units of Measure
USMetric
Length (in): 1.3 (Stroke)
Material: Alloy Aluminum
Overall Length (in): 9.6
Bore Diameter (mm): 29.3
Pins: 2
Connector Type: 2 Pin DT
Outside Diameter (in): 5.4
Outside Diameter (mm): 137
Material Description: Cast Aluminum
Bore Diameter (in): 1.2
Overall Length (mm): 244.5
Length (mm): 32.8 (Stroke)
Voltage (VAC): 24 (VDC)
View More
Compatible Models for part number 218-0324
RECLAIMER MIXER
RM-500
ENGINE
3516E
LOCOMOTIVE ENGINE
3508C 3512C
PETROLEUM ENGINE
C9 C7
SOIL COMPACTOR
825G II 825H 825C
EJECTOR TRUCK
740
WHEEL DOZER
834G 854G 834H 824G II 824H 824C
OFF HIGHWAY TRUCK
793D
LANDFILL COMPACTOR
836H 836G 826C 826H 826G II
MOTOR GRADER
24M
WHEEL LOADER
980G II 988G 988H 980H 980G 992G 986H
ARTICULATED TRUCK
740 735 OEM 735
TRACK FELLER BUNCHER
TK1051
WHEELED EXCAVATOR
W345B II
INDUSTRIAL ENGINE
C7 C9 3512C 3406E
TRUCK
797 793D 772 770 793F 797B
EXCAVATOR
345B II 345B L 345B II MH 365B II 365B L 345B 365B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.