Description: A Warning Film Label for no drill and no weld typically includes information on how to properly install the product without drilling or welding, instructions on how to select the appropriate installation method, how to position the product, and how to secure it in place.
Attributes: • Provides clear and concise instructions for installing products without drilling or welding • Helps to ensure that products are installed safely and securely
Applications: A Warning Film Label may also include information on safety procedures and best practices for working in no-drill and no-weld parts, this Warning Film Label is used mostly in Cat Articulated Truck, Ejector Truck, Backhoe Loader, Industrial Loader, Road Reclaimer, Track-type Tractors, Material Handler, Wheel Loader, Off-Highway Truck, Skid Steer Loader, Engine - Machine, Excavator, Mobile Hyd Power Unit, Front Shovel, Hex Based Spl Solution, Hydraulic Shovel, Rotary/track Drills, Electric Rope Shovel, Wheel Feller Buncher, Forwarder, Knuckleboom Loader, Site Prep Tractor, Wheel Harvester, Integrated Tool carrier, Load Haul Dump, Wheeled Excavator, Mini Hyd Excavator, Motor Grader, Petroleum Package, Truck, Quarry Truck, Tractor, Utility Compactor, Vibratory Compactor, Pipelayer, Reclaimer Mixer, Multi Terrain Loader, Compact Track Loader, Telehandler, Track Skidder, Underground Art Truck, Wheel Tractor, and Wheel Tractor-scraper.
Warning:This product can expose you to chemicals including Vinyl fluoride, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Warning Film Label for no drill and no weld typically includes information on how to properly install the product without drilling or welding, instructions on how to select the appropriate installation method, how to position the product, and how to secure it in place.
Attributes: • Provides clear and concise instructions for installing products without drilling or welding • Helps to ensure that products are installed safely and securely
Applications: A Warning Film Label may also include information on safety procedures and best practices for working in no-drill and no-weld parts, this Warning Film Label is used mostly in Cat Articulated Truck, Ejector Truck, Backhoe Loader, Industrial Loader, Road Reclaimer, Track-type Tractors, Material Handler, Wheel Loader, Off-Highway Truck, Skid Steer Loader, Engine - Machine, Excavator, Mobile Hyd Power Unit, Front Shovel, Hex Based Spl Solution, Hydraulic Shovel, Rotary/track Drills, Electric Rope Shovel, Wheel Feller Buncher, Forwarder, Knuckleboom Loader, Site Prep Tractor, Wheel Harvester, Integrated Tool carrier, Load Haul Dump, Wheeled Excavator, Mini Hyd Excavator, Motor Grader, Petroleum Package, Truck, Quarry Truck, Tractor, Utility Compactor, Vibratory Compactor, Pipelayer, Reclaimer Mixer, Multi Terrain Loader, Compact Track Loader, Telehandler, Track Skidder, Underground Art Truck, Wheel Tractor, and Wheel Tractor-scraper.
Warning:This product can expose you to chemicals including Vinyl fluoride, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Film Color: Safety yellow
Height (in): 2.95
Height (mm): 75
Length (in): 1.97
Length (mm): 50
Letter Color: White
Material: Polycarbonate Plastic
Units of MeasureUSMetric
Film Color: Safety yellow
Height (in): 2.95
Height (mm): 75
View More
Compatible Models
Compatible Models
Underground Art Truck
AD22AD45BAD55BAD60AD55AD63AD30AD45
Integrated Toolcarrier
IT28G
Wheel Tractor-Scraper
613G
Wheel Harvester
550B560B570B580B
Site Prep Tractor
586C2864C
Load Haul Dump
R1600GR1600HR1700GR3000HR2900GR1700R2900R1300GR2900 XER1700 XER1300G II
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 219-0302
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 219-0302
Description: A Warning Film Label for no drill and no weld typically includes information on how to properly install the product without drilling or welding, instructions on how to select the appropriate installation method, how to position the product, and how to secure it in place.
Attributes: • Provides clear and concise instructions for installing products without drilling or welding • Helps to ensure that products are installed safely and securely
Applications: A Warning Film Label may also include information on safety procedures and best practices for working in no-drill and no-weld parts, this Warning Film Label is used mostly in Cat Articulated Truck, Ejector Truck, Backhoe Loader, Industrial Loader, Road Reclaimer, Track-type Tractors, Material Handler, Wheel Loader, Off-Highway Truck, Skid Steer Loader, Engine - Machine, Excavator, Mobile Hyd Power Unit, Front Shovel, Hex Based Spl Solution, Hydraulic Shovel, Rotary/track Drills, Electric Rope Shovel, Wheel Feller Buncher, Forwarder, Knuckleboom Loader, Site Prep Tractor, Wheel Harvester, Integrated Tool carrier, Load Haul Dump, Wheeled Excavator, Mini Hyd Excavator, Motor Grader, Petroleum Package, Truck, Quarry Truck, Tractor, Utility Compactor, Vibratory Compactor, Pipelayer, Reclaimer Mixer, Multi Terrain Loader, Compact Track Loader, Telehandler, Track Skidder, Underground Art Truck, Wheel Tractor, and Wheel Tractor-scraper.
View More
Warning:This product can expose you to chemicals including Vinyl fluoride, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
311D LRR 316F L 349D L M315F 312E 312F 336D 324D 336E 312D 324E 336F 315D L M317F 336D2 L 314D CR 335F 323F 336F XE 374F L 323D M318F 349E L 330D2 323D LN 385C FS 324E LN 352F XE VG 345D 336 MHPU 349F L 385C L 325D L 316F 352F-VG 320D LRR 326F L 336D L 374D L 323F OEM 336F L XE 323E LN 314E CR 326F 324D L 313F 330GC 336E L 320 GC 325C 349E 336E H 349F 320E RR 325F 312D2 352F 312D L 340F 329D LN 314D LCR 336F LN XE 320E LRR 323F LN M325D MH 324E L 336F L 374F 312E L 345C L 330 GC 323D SA 320D RR 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 385C 345D L 336F LNXE 313F GC 320D 320E 314E LCR 365C L 323E L 336F LN 329E LN 323E SA 320E LN 330F 390F L 323F L M325D L MH 365C 336E LN 336E LH 349F LXE 323F SA 320D LN 312F GC 390F 320D L 336E LNH 390D L 336D LN 319D LN 340F L UHD 349E L VG 320E L 326D2 349D2 319D L 323D2 L 336D2 320F L 330F LN 330D L 318E L 340 349 330D MH 336 GC 328D LCR 329D L 340F L LRE 349D2 L 352 325F LCR 318F L 320 326 323 329E L 318F 345D L VG 330 336 311F LRR 329D 330F L 329E 329F L 335F LCR 325D MH 313F LGC 385C L MH 321D LCR 316E L 315F LCR 329D2 L 324D LN 330C MH 345C MH 326F LN 345 GC