NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements219-1241: 30mm Inside Diameter Single Row Ball Bearing
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
219-1241: 30mm Inside Diameter Single Row Ball Bearing
219-1241: 30mm Inside Diameter Single Row Ball Bearing

Cat® Flange Bearing (Single Row Ball)

Brand: Cat

Product Images
219-1241: 30mm Inside Diameter Single Row Ball Bearing
219-1241: 30mm Inside Diameter Single Row Ball Bearing
219-1241: 30mm Inside Diameter Single Row Ball Bearing
219-1241: 30mm Inside Diameter Single Row Ball Bearing
219-1241: 30mm Inside Diameter Single Row Ball Bearing

Cat® Flange Bearing (Single Row Ball)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance.

Attributes:
• Self lube cast iron flange bearing unit
• Bearing Type: Radial contact, spherical (aligning)
• Steel bearing insert
• Shaft Diameter: 30 mm (1.18 in)

Application:
Cat flange bearings are used to provide support for shafts that run perpendicular to the mounting surface. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance.

Attributes:
• Self lube cast iron flange bearing unit
• Bearing Type: Radial contact, spherical (aligning)
• Steel bearing insert
• Shaft Diameter: 30 mm (1.18 in)

Application:
Cat flange bearings are used to provide support for shafts that run perpendicular to the mounting surface. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Cast Iron
Shaft Diameter (mm): 30
Overall Length (mm): 108
Overall Width (mm): 108
Overall Height (mm): 42.21
Shaft Diameter (in): 1.181
Overall Length (in): 4.252
Overall Width (in): 4.252
Overall Height (in): 1.662
Material: Carbon Steel
Units of MeasureUSMetric
Material Description: Cast Iron
Shaft Diameter (mm): 30
Overall Length (mm): 108
View More
Compatible Models
Compatible Models
Broom
BA118BU115BU121BA121BU118
Broom-Angle
BU115BU118
Broom-Utility
BU115BU118
Broom-Pickup
BP24
View More
Broom
BA118BU115BU121BA121BU118
Warranty Information
Return Policy
Parts diagram for 219-1241
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 219-1241
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 219-1241

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance.

Attributes:
• Self lube cast iron flange bearing unit
• Bearing Type: Radial contact, spherical (aligning)
• Steel bearing insert
• Shaft Diameter: 30 mm (1.18 in)

Application:
Cat flange bearings are used to provide support for shafts that run perpendicular to the mounting surface. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 219-1241

Units of Measure

USMetric
Material Description: Cast Iron
Shaft Diameter (mm): 30
Overall Length (mm): 108
Overall Width (mm): 108
Overall Height (mm): 42.21
Shaft Diameter (in): 1.181
Overall Length (in): 4.252
Overall Width (in): 4.252
Overall Height (in): 1.662
Material: Carbon Steel
View More
Compatible Models for part number 219-1241

BROOM

BA118 BU115 BU121 BA121 BU118

BROOM-ANGLE

BU115 BU118

BROOM-UTILITY

BU115 BU118

BROOM-PICKUP

BP24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert