NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Seats & ComponentsSeat Armrests220-3790: Armrest Assembly
Home
CabsCab InteriorCab Seats & ComponentsSeat Armrests
220-3790: Armrest Assembly
220-3790: Armrest Assembly

Cat® Armrest Assembly (RH)

Brand: Cat

Product Images
220-3790: Armrest Assembly
220-3790: Armrest Assembly

Cat® Armrest Assembly (RH)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Cat armrest assemblies provide operators a secure surface to rest their arm(s) while operating Cat machines. Quality you expect for your equipment.

Attributes:
• Armrest assembly with mounting hardware
• Color: Black Gray
• Durable, easy to clean synthetic surface

Application:
Cat armrest assemblies provide support for operator's arm(s) while operating machine or implement controls. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Glass wool fibers (inhalable and biopersistent), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Cat armrest assemblies provide operators a secure surface to rest their arm(s) while operating Cat machines. Quality you expect for your equipment.

Attributes:
• Armrest assembly with mounting hardware
• Color: Black Gray
• Durable, easy to clean synthetic surface

Application:
Cat armrest assemblies provide support for operator's arm(s) while operating machine or implement controls. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Glass wool fibers (inhalable and biopersistent), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 3.46
Overall Width (in): 3.81
Overall Width (mm): 96.9
Overall Length (in): 10.8
Overall Height (mm): 88
Overall Length (mm): 274.2
Units of MeasureUSMetric
Overall Height (in): 3.46
Overall Width (in): 3.81
Overall Width (mm): 96.9
View More
Compatible Models
Compatible Models
Wheel Tractor
631K621K OEM621H
Wheel Tractor-Scraper
621632631
Backhoe Loader
434430432420XE444F2427F2446D422F442D444430D442E434E422E434F440438D416F2450E450F430E430F415416450420F2422F2428F2424D416E428F428416F420D432E444F420E432F432D444E420428D416D428E432F2430F2434F2415F2420F
View More
Wheel Tractor
631K621K OEM621H
Warranty Information
Return Policy
Parts diagram for 220-3790
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
220-3790220-3790
180-5795180-5795
7W-23267W-2326
View All Parts
Frequently bought together
220-3790
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
220-3791
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
180-5795
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
164-1266
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
164-1247
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7W-2326
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 220-3790
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 220-3790

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Cat armrest assemblies provide operators a secure surface to rest their arm(s) while operating Cat machines. Quality you expect for your equipment.

Attributes:
• Armrest assembly with mounting hardware
• Color: Black Gray
• Durable, easy to clean synthetic surface

Application:
Cat armrest assemblies provide support for operator's arm(s) while operating machine or implement controls. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Glass wool fibers (inhalable and biopersistent), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 220-3790

Units of Measure

USMetric
Overall Height (in): 3.46
Overall Width (in): 3.81
Overall Width (mm): 96.9
Overall Length (in): 10.8
Overall Height (mm): 88
Overall Length (mm): 274.2
View More
Compatible Models for part number 220-3790

WHEEL TRACTOR

631K 621K OEM 621H

WHEEL TRACTOR-SCRAPER

621 632 631

BACKHOE LOADER

434 430 432 420XE 444F2 427F2 446D 422F 442D 444 430D 442E 434E 422E 434F 440 438D 416F2 450E 450F 430E 430F 415 416 450 420F2 422F2 428F2 424D 416E 428F 428 416F 420D 432E 444F 420E 432F 432D 444E 420 428D 416D 428E 432F2 430F2 434F2 415F2 420F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert