NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components221-1580: 1/8-27 NPT X 1/8-28 BSPP Hex Head 90 Degrees Elbow Swivel Adapter
Home
HydraulicsOther Hydraulic Components
221-1580: 1/8-27 NPT X 1/8-28 BSPP Hex Head 90 Degrees Elbow Swivel Adapter
221-1580: 1/8-27 NPT X 1/8-28 BSPP Hex Head 90 Degrees Elbow Swivel Adapter

Fluid Carrying Elbow Adapter (BSPP to NPT)(Swivel)

Brand: Cat

Product Images
221-1580: 1/8-27 NPT X 1/8-28 BSPP Hex Head 90 Degrees Elbow Swivel Adapter
221-1580: 1/8-27 NPT X 1/8-28 BSPP Hex Head 90 Degrees Elbow Swivel Adapter
221-1580: 1/8-27 NPT X 1/8-28 BSPP Hex Head 90 Degrees Elbow Swivel Adapter
221-1580: 1/8-27 NPT X 1/8-28 BSPP Hex Head 90 Degrees Elbow Swivel Adapter
221-1580: 1/8-27 NPT X 1/8-28 BSPP Hex Head 90 Degrees Elbow Swivel Adapter

Fluid Carrying Elbow Adapter (BSPP to NPT)(Swivel)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Type: Elbow, 90°
Connector Type: BSPP to NPT
Material Description: Plated Steel
Thread: 1/8-28 BSPP; 1/8-27 NPT
Material: Alloy Steel
Type: Elbow, 90°
Connector Type: BSPP to NPT
Material Description: Plated Steel
View More
Compatible Models
Compatible Models
Articulated Truck
730C2730730C725C725725C2735
Wheel Loader
938K938M924K926M962H930K950H930M
View More
Articulated Truck
730C2730730C725C725725C2735
Warranty Information
Return Policy
Parts diagram for 221-1580
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 221-1580
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 221-1580

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 221-1580
Type: Elbow, 90°
Connector Type: BSPP to NPT
Material Description: Plated Steel
Thread: 1/8-28 BSPP; 1/8-27 NPT
Material: Alloy Steel
View More
Compatible Models for part number 221-1580

ARTICULATED TRUCK

730C2 730 730C 725C 725 725C2 735

WHEEL LOADER

938K 938M 924K 926M 962H 930K 950H 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert