NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home224-8446: Latch
Home224-8446: Latch
224-8446: Latch

Cat® Latch for the Cab Roof, L X W: 264 X 164mm

Brand: Cat

Product Images
224-8446: Latch
224-8446: Latch
224-8446: Latch
224-8446: Latch
224-8446: Latch

Cat® Latch for the Cab Roof, L X W: 264 X 164mm

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Description
Description

Description:
Cat latches, such as part # 224-8446, are used to keep the cab roof closed and locked to prevent the roof from opening until the latch is released.

Attributes:
• Steel latch
• Latches sunroof into closed position
• Length: 264 (10.39 inches)
• Width: 164mm (6.46 inches)
• Height: 72mm (2.84 inches)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat latches, such as part # 224-8446, are used to keep the cab roof closed and locked to prevent the roof from opening until the latch is released.

Attributes:
• Steel latch
• Latches sunroof into closed position
• Length: 264 (10.39 inches)
• Width: 164mm (6.46 inches)
• Height: 72mm (2.84 inches)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 2.84
Height (mm): 72
Length (in): 10.39
Length (mm): 264
Material: Steel,Alloy Mixed: Metal,Structural Steel,Alloy Steel
Width (in): 6.46
Width (mm): 164
Units of MeasureUSMetric
Height (in): 2.84
Height (mm): 72
Length (in): 10.39
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5R LGPD5R XLD6N LGPD6ND5ND6N XL
View More
Track-Type Tractor
D5R LGPD5R XLD6N LGPD6ND5ND6N XL
Warranty Information
Return Policy
Parts diagram for 224-8446
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 224-8446
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 224-8446

Description:
Cat latches, such as part # 224-8446, are used to keep the cab roof closed and locked to prevent the roof from opening until the latch is released.

Attributes:
• Steel latch
• Latches sunroof into closed position
• Length: 264 (10.39 inches)
• Width: 164mm (6.46 inches)
• Height: 72mm (2.84 inches)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 224-8446

Units of Measure

USMetric
Height (in): 2.84
Height (mm): 72
Length (in): 10.39
Length (mm): 264
Material: Steel,Alloy Mixed: Metal,Structural Steel,Alloy Steel
Width (in): 6.46
Width (mm): 164
View More
Compatible Models for part number 224-8446

TRACK-TYPE TRACTOR

D5R LGP D5R XL D6N LGP D6N D5N D6N XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert