Description: Cat® spherical rod ends are manufactured for long service life, minimal maintenance, and high operational reliability. Spherical rod ends provide a mechanical articulating joint that accommodates oscillation during slow rotation. These joints also accommodate misalignment between the rod end and the attached shaft. Spherical rod ends consist of an eye-shaped head with an integral shank that forms the housing for a spherical bearing. Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.
Attributes: • Size 6 • Thread Size: 3/8-24 • Length: 41.27 mm (1.624 in) • Material: Steel • Pivot Angle: 12° • Large load capacity • Easy mounting and dismounting • Suitable for heavy static or alternate loads, and shock loads
Application: Cat spherical rod ends are typically used in rod and linkage assemblies and control groups where strength and flexibility are crucial.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® spherical rod ends are manufactured for long service life, minimal maintenance, and high operational reliability. Spherical rod ends provide a mechanical articulating joint that accommodates oscillation during slow rotation. These joints also accommodate misalignment between the rod end and the attached shaft. Spherical rod ends consist of an eye-shaped head with an integral shank that forms the housing for a spherical bearing. Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.
Attributes: • Size 6 • Thread Size: 3/8-24 • Length: 41.27 mm (1.624 in) • Material: Steel • Pivot Angle: 12° • Large load capacity • Easy mounting and dismounting • Suitable for heavy static or alternate loads, and shock loads
Application: Cat spherical rod ends are typically used in rod and linkage assemblies and control groups where strength and flexibility are crucial.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Length to Pin Hole - A (mm): 41.27
Rod End Diameter - B (mm): 25.4
Length to Pin Hole - A (in): 1.624
Rod End Diameter - B (in): 1
Height - C (in): 0.50
Material: Low Alloy Steel
Rod End Type: Spherical
Rod Diameter (in): 3/8
Units of MeasureUSMetric
Material Description: Steel
Length to Pin Hole - A (mm): 41.27
Rod End Diameter - B (mm): 25.4
View More
Time for maintenance?
We make it easy
Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 225-3769
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 225-3769
Description: Cat® spherical rod ends are manufactured for long service life, minimal maintenance, and high operational reliability. Spherical rod ends provide a mechanical articulating joint that accommodates oscillation during slow rotation. These joints also accommodate misalignment between the rod end and the attached shaft. Spherical rod ends consist of an eye-shaped head with an integral shank that forms the housing for a spherical bearing. Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.
Attributes: • Size 6 • Thread Size: 3/8-24 • Length: 41.27 mm (1.624 in) • Material: Steel • Pivot Angle: 12° • Large load capacity • Easy mounting and dismounting • Suitable for heavy static or alternate loads, and shock loads
Application: Cat spherical rod ends are typically used in rod and linkage assemblies and control groups where strength and flexibility are crucial.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 225-3769
Units of Measure
USMetric
Material Description: Steel
Length to Pin Hole - A (mm): 41.27
Rod End Diameter - B (mm): 25.4
Length to Pin Hole - A (in): 1.624
Rod End Diameter - B (in): 1
Height - C (in): 0.50
Material: Low Alloy Steel
Rod End Type: Spherical
Rod Diameter (in): 3/8
View More
Time for maintenance?
We make it easy
Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.