NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers226-4367: 110mm Internal Diameter Wheel Bearing Spacer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
226-4367: 110mm Internal Diameter Wheel Bearing Spacer
226-4367: 110mm Internal Diameter Wheel Bearing Spacer

Cat® Wheel Bearing Spacer of 123mm Outer Diameter used for Additional Stretch Length in Final Drives

Brand: Cat

Product Images
226-4367: 110mm Internal Diameter Wheel Bearing Spacer
226-4367: 110mm Internal Diameter Wheel Bearing Spacer
226-4367: 110mm Internal Diameter Wheel Bearing Spacer
226-4367: 110mm Internal Diameter Wheel Bearing Spacer
226-4367: 110mm Internal Diameter Wheel Bearing Spacer

Cat® Wheel Bearing Spacer of 123mm Outer Diameter used for Additional Stretch Length in Final Drives

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Wheel bearing spacer for axles on Cat machines.

Attributes:
• Material: Hardened Steel
• Outside Diameter: 123 mm (4.84 in)
• Inside Diameter: 110 mm (4.33 in)
• Thickness: 22.99 mm (0.9 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Wheel bearing spacer for axles on Cat machines.

Attributes:
• Material: Hardened Steel
• Outside Diameter: 123 mm (4.84 in)
• Inside Diameter: 110 mm (4.33 in)
• Thickness: 22.99 mm (0.9 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 123
Material Description: Steel
Material: Carbon Steel
Thickness (in): 0.9
Inside Diameter (mm): 110
Inside Diameter (in): 4.33
Thickness (mm): 22.99
Outside Diameter (in): 4.84
Units of MeasureUSMetric
Outside Diameter (mm): 123
Material Description: Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Soil Compactor
CS56BCS64BCS68BCS11CS12CS13CS14CS16CP56BCS74BCS66BCS54BCP11CP12
Compactor
CCS9
Backhoe Loader
434444F2427F2426 F2414E422F444442E434E422E434F440416F2430E430F416420F2422F2428F2426416E428F416F432E444F420E432F444E420428E432F2430F2434F2415F2420F
Vibratory Compactor
CS-56CS-54CP12CS-64BCS-56BCS74BCS-68BCS54BCP-54CP-56CP-533ECS-573ECP54BCS-533ECP-54BCS-74CS68BCS56BCS-74BCS12CS-54BCS-66BCS14CP-563ECS-583ECP-563DCS-563DCS-563ECS-64CP-56BCP56B
Telehandler
TH560BTH580BTH460B
View More
Soil Compactor
CS56BCS64BCS68BCS11CS12CS13CS14CS16CP56BCS74BCS66BCS54BCP11CP12
Warranty Information
Return Policy
Parts diagram for 226-4367
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 226-4367
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 226-4367

Description:
Wheel bearing spacer for axles on Cat machines.

Attributes:
• Material: Hardened Steel
• Outside Diameter: 123 mm (4.84 in)
• Inside Diameter: 110 mm (4.33 in)
• Thickness: 22.99 mm (0.9 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 226-4367

Units of Measure

USMetric
Outside Diameter (mm): 123
Material Description: Steel
Material: Carbon Steel
Thickness (in): 0.9
Inside Diameter (mm): 110
Inside Diameter (in): 4.33
Thickness (mm): 22.99
Outside Diameter (in): 4.84
View More
Compatible Models for part number 226-4367

SOIL COMPACTOR

CS56B CS64B CS68B CS11 CS12 CS13 CS14 CS16 CP56B CS74B CS66B CS54B CP11 CP12

COMPACTOR

CCS9

BACKHOE LOADER

434 444F2 427F2 426 F2 414E 422F 444 442E 434E 422E 434F 440 416F2 430E 430F 416 420F2 422F2 428F2 426 416E 428F 416F 432E 444F 420E 432F 444E 420 428E 432F2 430F2 434F2 415F2 420F

VIBRATORY COMPACTOR

CS-56 CS-54 CP12 CS-64B CS-56B CS74B CS-68B CS54B CP-54 CP-56 CP-533E CS-573E CP54B CS-533E CP-54B CS-74 CS68B CS56B CS-74B CS12 CS-54B CS-66B CS14 CP-563E CS-583E CP-563D CS-563D CS-563E CS-64 CP-56B CP56B

TELEHANDLER

TH560B TH580B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert